Adhesives
A-C® 316
High density Oxidized polyethylene (HD OX PE) homopolymer
Hard, high drop point, high density, oxidized polyethylene (HDOxPEs) homopolymer powder (granule) for use in water borne coatings and inks, overprint varnishes, polishes and textiles to improve surface properties including mar and abrasion resistance by lowering the coefficient of friction. In textiles, this can help improve sewability and fabric cutting, helping to extend cutting machine lifetime. Its acid number of 16 allows it to be emulsified into water. Can also provide heat resistance to hot melt adhesives (HMAs). In addition, may be used as a metal release agent for PVC processing and is a fusion control for PVC formulations. It will not affect clarity in transparent PVC applications. Very effective for use in processing PVC regrind.
General Information
- Product Settings
- Dynamic
- Physical Form
- Granule
- Product Family
- High-Density Oxidized PE Homopolymer
- Type
- Styrenics
- EVA
- WB OPV
- WB Flexo
- PSA
- WB Gravure
- PVC
- Performance Function
- Slip
- Increase Heat Resistance
- Rub
- Reduce Processing Time
- Prevent Oil Migration
- Matting
- Release Feel and Touch
- Improve Adhesion to Substrate
- Anti-Blocking
- Mar Abrasion-Scratch Resistance
- Application
- Profile-Rigid
- Compounding
- Tape & Label
- Packaging
- Siding
- Injection Molding
- Fence
- Pipe
- Water-Based Coatings
Typical Uses
- Coatings
- Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Release Feel and Touch, Slip
- Inks
- Anti-Blocking, Rub, Slip
- Adhesives
- Improve Adhesion to Substrate, Increase Heat Resistance, Prevent Oil Migration, Reduce Processing Time
Properties
- Viscosity
- 8500 at 150 °C
- Acid Number
- 16
- Drop Point Mettler
- 140 °C (284 °F)
- Hide Drop Point
- No
- Hardness
- < 0.5 at 25 °C
- Density
- 0.98
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
General Information
- Product Settings
- Dynamic
- Physical Form
- Granule
- Product Family
- High-Density Oxidized PE Homopolymer
- Type
- Styrenics
- EVA
- WB OPV
- WB Flexo
- PSA
- WB Gravure
- PVC
- Performance Function
- Slip
- Increase Heat Resistance
- Rub
- Reduce Processing Time
- Prevent Oil Migration
- Matting
- Release Feel and Touch
- Improve Adhesion to Substrate
- Anti-Blocking
- Mar Abrasion-Scratch Resistance
- Application
- Profile-Rigid
- Compounding
- Tape & Label
- Packaging
- Siding
- Injection Molding
- Fence
- Pipe
- Water-Based Coatings
Typical Uses
- Coatings
- Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Release Feel and Touch, Slip
- Inks
- Anti-Blocking, Rub, Slip
- Adhesives
- Improve Adhesion to Substrate, Increase Heat Resistance, Prevent Oil Migration, Reduce Processing Time
Properties
- Viscosity
- 8500 at 150 °C
- Acid Number
- 16
- Drop Point Mettler
- 140 °C (284 °F)
- Hide Drop Point
- No
- Hardness
- < 0.5 at 25 °C
- Density
- 0.98
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
- Product Settings : Dynamic
- Physical Form : Granule
- Product Family : High-Density Oxidized PE Homopolymer
- Type : Styrenics|EVA|WB OPV|WB Flexo|PSA|WB Gravure|PVC
- Performance Function : Slip|Increase Heat Resistance|Rub|Reduce Processing Time|Prevent Oil Migration|Matting|Release Feel and Touch|Improve Adhesion to Substrate|Anti-Blocking|Mar Abrasion-Scratch Resistance
- Application : Profile-Rigid|Compounding|Tape & Label|Packaging|Siding|Injection Molding|Fence|Pipe|Water-Based Coatings
- Coatings : Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Release Feel and Touch, Slip
- Inks : Anti-Blocking, Rub, Slip
- Adhesives : Improve Adhesion to Substrate, Increase Heat Resistance, Prevent Oil Migration, Reduce Processing Time
- Viscosity : 8500 at 150 °C
- Acid Number : 16
- Drop Point Mettler : 140 °C (284 °F)
- Hide Drop Point : No
- Hardness : < 0.5 at 25 °C
- Density : 0.98
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : Yes
- Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Data Sheet
Name
Description
File Size
Date
Size
A-C® 316, Hard, high drop point, high density, oxidized polyethylene (HDOxPEs) homopolymer powder (granule) for use in water borne coatings and inks, overprint varnishes, polishes and textiles
5.56 KB
6/18/2021
PDF 5.56 KB
Name
Description
File Size
Date
Size
A-C® 316, Hard, high drop point, high density, oxidized polyethylene (HDOxPEs) homopolymer powder (granule) for use in water borne coatings and inks, overprint varnishes, polishes and textiles
5.56 KB
6/18/2021
PDF 5.56 KB