Adhesives
A-C® 307
High density Oxidized polyethylene (HD OX PE) homopolymer
Hard, high drop point, high density, higher molecular weight (MW), oxidized polyethylene (HDOxPEs) homopolymer in powder form mainly used as a process aid for PVC extrusion. Its low acid number does not allow it be emulsified for use in aqueous systems, like most of Honeywell's other high density oxidized polyethylene (HDOxPEs).
General Information
- Physical Form
- Granule
- Product Family
- High-Density Oxidized PE Homopolymer
- Type
- PSA
- PVC
- Performance Function
- Improves External Lubrication
- Increase Heat Resistance
- Nucleation
- Fusion Time Speeds
- For High Clarity Applications
- Improve Adhesion to Substrate
- Filler-Pigment Dispersion
- Prevent Oil Migration
- Reduce Processing Time
- Improves Metal Release
- Application
- Siding
- Compounding
- Profile-Rigid
- Fence
- Packaging
- Tape & Label
- Pipe
- Injection Molding
Typical Uses
- Adhesives
- Improve Adhesion to Substrate, Increase Heat Resistance, Prevent Oil Migration, Reduce Processing Time
- Plastics
- Filler-Pigment Dispersion, For High Clarity Applications, Fusion Time Speeds, Improves External Lubrication, Improves Metal Release, Nucleation
Properties
- Viscosity
- 85000 at 150 °C
- Acid Number
- 7
- Drop Point Mettler
- 140 °C (284 °F)
- Hide Drop Point
- No
- Hardness
- < 0.5 at 25 °C
- Density
- 0.98
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
General Information
- Physical Form
- Granule
- Product Family
- High-Density Oxidized PE Homopolymer
- Type
- PSA
- PVC
- Performance Function
- Improves External Lubrication
- Increase Heat Resistance
- Nucleation
- Fusion Time Speeds
- For High Clarity Applications
- Improve Adhesion to Substrate
- Filler-Pigment Dispersion
- Prevent Oil Migration
- Reduce Processing Time
- Improves Metal Release
- Application
- Siding
- Compounding
- Profile-Rigid
- Fence
- Packaging
- Tape & Label
- Pipe
- Injection Molding
Typical Uses
- Adhesives
- Improve Adhesion to Substrate, Increase Heat Resistance, Prevent Oil Migration, Reduce Processing Time
- Plastics
- Filler-Pigment Dispersion, For High Clarity Applications, Fusion Time Speeds, Improves External Lubrication, Improves Metal Release, Nucleation
Properties
- Viscosity
- 85000 at 150 °C
- Acid Number
- 7
- Drop Point Mettler
- 140 °C (284 °F)
- Hide Drop Point
- No
- Hardness
- < 0.5 at 25 °C
- Density
- 0.98
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
- Physical Form : Granule
- Product Family : High-Density Oxidized PE Homopolymer
- Type : PSA|PVC
- Performance Function : Improves External Lubrication|Increase Heat Resistance|Nucleation|Fusion Time Speeds|For High Clarity Applications|Improve Adhesion to Substrate|Filler-Pigment Dispersion|Prevent Oil Migration|Reduce Processing Time|Improves Metal Release
- Application : Siding|Compounding|Profile-Rigid|Fence|Packaging|Tape & Label|Pipe|Injection Molding
- Adhesives : Improve Adhesion to Substrate, Increase Heat Resistance, Prevent Oil Migration, Reduce Processing Time
- Plastics : Filler-Pigment Dispersion, For High Clarity Applications, Fusion Time Speeds, Improves External Lubrication, Improves Metal Release, Nucleation
- Viscosity : 85000 at 150 °C
- Acid Number : 7
- Drop Point Mettler : 140 °C (284 °F)
- Hide Drop Point : No
- Hardness : < 0.5 at 25 °C
- Density : 0.98
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : Yes
- Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Data Sheet
Name
Description
File Size
Date
Size
A-C® 307, Hard, high drop point, high density, higher molecular weight (MW), oxidized polyethylene (HDOxPEs) homopolymer in powder form mainly used as a process aid for PVC extrusion.
5.29 KB
6/18/2021
PDF 5.29 KB
Name
Description
File Size
Date
Size
A-C® 307, Hard, high drop point, high density, higher molecular weight (MW), oxidized polyethylene (HDOxPEs) homopolymer in powder form mainly used as a process aid for PVC extrusion.
5.29 KB
6/18/2021
PDF 5.29 KB