Spectra® HT fiber is 25% stronger than other UHMWPE materials of the same diameter. The additional strength of this high-tenacity fiber allows you to produce braids that are up to 30% smaller than those made with UHMWPE materials of comparable strength. It offers less internal friction for increased life and decreased fray. Its resistance to corrosion, UV light damage and many abrasive chemicals make it the ideal material for a wide range of applications.
Reset Filters
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Product Finder
Start your search with category name, product name, part number, etc.