Ballistic Composite Materials
Spectra Shield® 6472
Spectra Shield® 6472 is a ballistic composite roll product consisting of four plies of unidirectional Spectra® fiber in a polyolefin resin system, crossplied at 0˚/90˚/0˚/90˚ using Honeywell's patented Shield technology.
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Armor Type*
- Hard
- Application
- Helmets
- Vehicle Armor
- Body Armor
- Face Protection
Properties
- Width
- 63 in
- 1.6 m
- Length
- 275 m
- 902 ft
- Total Area Density
- 115 g/m2
- 3.4 oz/yd2
- Roll Weight
- 50.3 kg
- 111 lb
General Information
- Armor Type*
- Hard
- Application
- Helmets
- Vehicle Armor
- Body Armor
- Face Protection
Properties
- Width
- 63 in
- 1.6 m
- Length
- 275 m
- 902 ft
- Total Area Density
- 115 g/m2
- 3.4 oz/yd2
- Roll Weight
- 50.3 kg
- 111 lb
- Armor Type* : Hard
- Application : Helmets|Vehicle Armor|Body Armor|Face Protection
- Width : 63 in|1.6 m
- Length : 275 m|902 ft
- Total Area Density : 115 g/m2|3.4 oz/yd2
- Roll Weight : 50.3 kg|111 lb
Sales Sheet
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
application/pdf 576.11 KB
1/11/2023
576.11 KB
Product sell sheet
application/pdf 618.87 KB
1/11/2023
618.87 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
576.11 KB
1/11/2023
576.11 KB
Product sell sheet
618.87 KB
1/11/2023
618.87 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
576.11 KB
1/11/2023