Ballistic Composite Materials
Spectra Shield® 5354
Spectra Shield® 5354 is a ballistic composite roll product consisting of two plies of unidirectional Spectra® fiber in a nitrile rubber resin system, crossplied at 0˚/90˚ using Honeywell's patented Shield technology.
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Armor Type*
- Soft
- Application
- Body Armor
- Face Protection
Properties
- Length
- 1148 ft
- 350 m
- Roll Weight
- 103 lb
- 46.8 kg
- Width
- 63 in
- 1.6 m
- Total Area Density
- 2.5 oz/yd2
- 84 g/m2
General Information
- Armor Type*
- Soft
- Application
- Body Armor
- Face Protection
Properties
- Length
- 1148 ft
- 350 m
- Roll Weight
- 103 lb
- 46.8 kg
- Width
- 63 in
- 1.6 m
- Total Area Density
- 2.5 oz/yd2
- 84 g/m2
- Armor Type* : Soft
- Application : Body Armor|Face Protection
- Length : 1148 ft|350 m
- Roll Weight : 103 lb|46.8 kg
- Width : 63 in|1.6 m
- Total Area Density : 2.5 oz/yd2|84 g/m2
Sales Sheet
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
application/pdf 576.11 KB
1/11/2023
576.11 KB
Product sell sheet
application/pdf 618.87 KB
1/11/2023
618.87 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
576.11 KB
1/11/2023
576.11 KB
Product sell sheet
618.87 KB
1/11/2023
618.87 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
576.11 KB
1/11/2023