Ballistic Composite Materials
Spectra Shield® 5143
Spectra Shield® 5143 is a ballistic composite roll product consisting of four plies of unidirectional Spectra® fiber in a rubber elastomer resin system, crossplied at 0˚/90˚/0˚/90˚ using Honeywell's patented Shield technology.
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Armor Type*
- Hard
- Application
- Body Armor
- Face Protection
- Vehicle Armor
Properties
- Width
- 1.6 m
- 63 in
- Total Area Density
- 163 g/m2
- 4.8 oz/yd2
- Roll Weight
- 115.9 lb
- 52.6 kg
- Length
- 200 m
- 656 ft
General Information
- Armor Type*
- Hard
- Application
- Body Armor
- Face Protection
- Vehicle Armor
Properties
- Width
- 1.6 m
- 63 in
- Total Area Density
- 163 g/m2
- 4.8 oz/yd2
- Roll Weight
- 115.9 lb
- 52.6 kg
- Length
- 200 m
- 656 ft
- Armor Type* : Hard
- Application : Body Armor|Face Protection|Vehicle Armor
- Width : 1.6 m|63 in
- Total Area Density : 163 g/m2|4.8 oz/yd2
- Roll Weight : 115.9 lb|52.6 kg
- Length : 200 m|656 ft
Sales Sheet
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
application/pdf 576.11 KB
1/11/2023
576.11 KB
Product sell sheet
application/pdf 618.87 KB
1/11/2023
618.87 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
576.11 KB
1/11/2023
576.11 KB
Product sell sheet
618.87 KB
1/11/2023
618.87 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
576.11 KB
1/11/2023