Ballistic Composite Materials
Spectra Shield® 4144
Spectra Shield® 4144 is a ballistic composite roll consisting of four plies of unidirectional Spectra® fiber in a rubber elastomer resin system, crossplied at 0˚/90˚/0˚/90˚ and sandwiched in a thermoplastic film using our patented Shield technology.
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Armor Type*
- Soft
- Application
- Face Protection
- Body Armor
Properties
- Total Area Density
- 5.28 ± 0.24 oz/yd2
- 179 ± 8.0 g/m2
- Width
- 1.6 m
- 63 in
- Length
- 150 m
- 492 ft
- Roll Weight
- 94 lb
- 42.7 kg
General Information
- Armor Type*
- Soft
- Application
- Face Protection
- Body Armor
Properties
- Total Area Density
- 5.28 ± 0.24 oz/yd2
- 179 ± 8.0 g/m2
- Width
- 1.6 m
- 63 in
- Length
- 150 m
- 492 ft
- Roll Weight
- 94 lb
- 42.7 kg
- Armor Type* : Soft
- Application : Face Protection|Body Armor
- Total Area Density : 5.28 ± 0.24 oz/yd2|179 ± 8.0 g/m2
- Width : 1.6 m|63 in
- Length : 150 m|492 ft
- Roll Weight : 94 lb|42.7 kg
Sales Sheet
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
application/pdf 576.11 KB
1/11/2023
576.11 KB
Product sell sheet
application/pdf 618.87 KB
1/11/2023
618.87 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
576.11 KB
1/11/2023
576.11 KB
Product sell sheet
618.87 KB
1/11/2023
618.87 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
576.11 KB
1/11/2023