Ballistic Composite Materials
Spectra Shield® 3124
Spectra Shield® 3124 is a ballistic composite roll product consisting of four plies of unidirectional Spectra® fiber in a rubber elastomer resin system, crossplied at 0˚/90˚/0˚/90˚ using Honeywell's patented Shield technology.
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Armor Type*
- Hard
- Application
- Vehicle Armor
- Body Armor
Properties
- Roll Weight
- 62.2 kg
- 137 lb
- Length
- 150 m
- 492 ft
- Total Area Density
- 7.58 ± 0.24 oz/yd2
- 257 ± 8 g/m2
- Width
- 1.6 m
- 63 in
General Information
- Armor Type*
- Hard
- Application
- Vehicle Armor
- Body Armor
Properties
- Roll Weight
- 62.2 kg
- 137 lb
- Length
- 150 m
- 492 ft
- Total Area Density
- 7.58 ± 0.24 oz/yd2
- 257 ± 8 g/m2
- Width
- 1.6 m
- 63 in
- Armor Type* : Hard
- Application : Vehicle Armor|Body Armor
- Roll Weight : 62.2 kg|137 lb
- Length : 150 m|492 ft
- Total Area Density : 7.58 ± 0.24 oz/yd2|257 ± 8 g/m2
- Width : 1.6 m|63 in
Sales Sheet
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
application/pdf 576.11 KB
1/11/2023
576.11 KB
Product sell sheet
application/pdf 618.87 KB
1/11/2023
618.87 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
576.11 KB
1/11/2023
576.11 KB
Product sell sheet
618.87 KB
1/11/2023
618.87 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
576.11 KB
1/11/2023