Ballistic Composite Materials
Spectra Shield® 1211
Spectra Shield® 1211 is a ballistic composite roll product consisting of two plies of unidirectional Spectra® fiber in a rubber elastomer resin system, crossplied at 0˚/90˚ and sandwiched in a thermoplastic film using our patented Shield technology.
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Application
- Body Armor
- Armor Type*
- Soft
Properties
- Roll Weight
- 101 lb
- 45.8 kg
- Width
- 1.6 m
- 63 in
- Total Area Density
- 2.8 ± 0.29 oz/yd2
- 95 ± 10 g/m2
- Length
- 300 m
- 984 ft
General Information
- Application
- Body Armor
- Armor Type*
- Soft
Properties
- Roll Weight
- 101 lb
- 45.8 kg
- Width
- 1.6 m
- 63 in
- Total Area Density
- 2.8 ± 0.29 oz/yd2
- 95 ± 10 g/m2
- Length
- 300 m
- 984 ft
- Application : Body Armor
- Armor Type* : Soft
- Roll Weight : 101 lb|45.8 kg
- Width : 1.6 m|63 in
- Total Area Density : 2.8 ± 0.29 oz/yd2|95 ± 10 g/m2
- Length : 300 m|984 ft
Sales Sheet
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
application/pdf 576.11 KB
1/11/2023
576.11 KB
Product sell sheet
application/pdf 618.87 KB
1/11/2023
618.87 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
576.11 KB
1/11/2023
576.11 KB
Product sell sheet
618.87 KB
1/11/2023
618.87 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
576.11 KB
1/11/2023