Ballistic Composite Materials
Gold Shield® 2115
Gold Shield® 2115 is a ballistic composite roll product consisting of two plies of unidirectional aramid fiber in a polyurethane resin system, crossplied at 0˚/90˚ using Honeywell's patented Shield technology.
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Application
- Body Armor
- Armor Type*
- Soft
Properties
- Roll Weight
- 114 lb
- 51.7 kg
- Total Area Density
- 107 ± 6.0 g/m2
- 3.16 ± 0.18 oz/yd2
- Length
- 984 ft
- 300 m
- Width
- 1.6 m
- 63 in
General Information
- Application
- Body Armor
- Armor Type*
- Soft
Properties
- Roll Weight
- 114 lb
- 51.7 kg
- Total Area Density
- 107 ± 6.0 g/m2
- 3.16 ± 0.18 oz/yd2
- Length
- 984 ft
- 300 m
- Width
- 1.6 m
- 63 in
- Application : Body Armor
- Armor Type* : Soft
- Roll Weight : 114 lb|51.7 kg
- Total Area Density : 107 ± 6.0 g/m2|3.16 ± 0.18 oz/yd2
- Length : 984 ft|300 m
- Width : 1.6 m|63 in
Sales Sheet
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
application/pdf 576.11 KB
1/11/2023
576.11 KB
Product sell sheet
application/pdf 618.87 KB
1/11/2023
618.87 KB
Technical Note
Name
Description
File Size
Date
Size
Processing guidelines
application/pdf 28.55 KB
1/17/2023
28.55 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
576.11 KB
1/11/2023
576.11 KB
Product sell sheet
618.87 KB
1/11/2023
618.87 KB
Processing guidelines
28.55 KB
1/17/2023
28.55 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
576.11 KB
1/11/2023