Ballistic Composite Materials
Gold Shield® 2016
Gold Shield® 2016 is a ballistic composite roll product consisting of four plies of unidirectional aramid fiber in a polyurethane resin system, crossplied at 0˚/90˚/0˚/90˚ using Honeywell's patented Shield technology.
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Application
- Vehicle Armor
- Armor Type*
- Hard
Properties
- Roll Weight
- 136 lb
- 61.7 kg
- Total Area Density
- 15.04 ± 0.29 oz/yd2
- 510 ± 10.0 g/m2
- Length
- 246 ft
- 75 m
- Width
- 1.6 m
- 63 in
Others
- Performance Function
- Ballistic
General Information
- Application
- Vehicle Armor
- Armor Type*
- Hard
Properties
- Roll Weight
- 136 lb
- 61.7 kg
- Total Area Density
- 15.04 ± 0.29 oz/yd2
- 510 ± 10.0 g/m2
- Length
- 246 ft
- 75 m
- Width
- 1.6 m
- 63 in
Others
- Performance Function
- Ballistic
- Armor Type* : Hard
- Application : Vehicle Armor
- Total Area Density : 15.04 ± 0.29 oz/yd2|510 ± 10.0 g/m2
- Roll Weight : 136 lb|61.7 kg
- Length : 246 ft|75 m
- Width : 1.6 m|63 in
- Performance Function : Ballistic
Sales Sheet
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
application/pdf 577.44 KB
10/31/2023
577.44 KB
Product sell sheet
application/pdf 620.21 KB
10/31/2023
620.21 KB
Technical Note
Name
Description
File Size
Date
Size
Processing guidelines
application/pdf 29.2 KB
11/8/2023
29.2 KB
Brochure
Name
Description
File Size
Date
Size
Read about Honeywell's commitment to the armor business
application/pdf 1.29 MB
11/8/2023
1.29 MB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
577.44 KB
10/31/2023
577.44 KB
Read about Honeywell's commitment to the armor business
1.29 MB
11/8/2023
1.29 MB
Processing guidelines
29.2 KB
11/8/2023
29.2 KB
Product sell sheet
620.21 KB
10/31/2023
620.21 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
577.44 KB
10/31/2023
Read about Honeywell's commitment to the armor business
1.29 MB
11/8/2023