https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

HT

Spectra® 375 Denier HT (S-1000)

Spectra® 375 is one of the world’s strongest (45 g/den) and lightest fibers with a denier of 417. The breaking strength of this product is 38 lbs with an elongation of 2.9-3.6%.

Honeywell Spectra® fiber provides lightweight, dependable strength in demanding applications. Produced using a patented gel-spinning process, it is:

  • A bright white polyethylene fiber with high resistance to chemicals, water and ultraviolet light
  • Stronger than steel and 40 percent stronger than aramid fiber
  • Capable of withstanding high-load strain-rate velocities

Properties

  • Modulus
    • 1300-1700
  • Breaking Strength
    • 38 lb
  • Elongation
    • 2.9 to 3.6%
  • Tensile Strength
    • 45 g/den
  • Filament Tow
    • 120 (3.1 dpf)
  • Weight/Unit Length
    • 417
  • Density
    • 0.97 g/cc

Properties

  • Modulus
    • 1300-1700
  • Breaking Strength
    • 38 lb
  • Elongation
    • 2.9 to 3.6%
  • Tensile Strength
    • 45 g/den
  • Filament Tow
    • 120 (3.1 dpf)
  • Weight/Unit Length
    • 417
  • Density
    • 0.97 g/cc
  • Modulus : 1300-1700
  • Breaking Strength : 38 lb
  • Elongation : 2.9 to 3.6%
  • Tensile Strength : 45 g/den
  • Filament Tow : 120 (3.1 dpf)
  • Weight/Unit Length : 417
  • Density : 0.97 g/cc