https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

HT

Spectra® 300 Denier HT (S-1000)

Spectra® 300 is one of the world’s strongest (39.5 g/den) and lightest fibers with a denier of 333. The breaking strength of this product is 26 lbs with an elongation of 2.9-3.7%.

Honeywell Spectra® fiber provides lightweight, dependable strength in demanding applications. Produced using a patented gel-spinning process, it is:

  • A bright white polyethylene fiber with high resistance to chemicals, water and ultraviolet light
  • Stronger than steel and 40 percent stronger than aramid fiber
  • Capable of withstanding high-load strain-rate velocities

Properties

  • Modulus
    • 1200-1500
  • Breaking Strength
    • 26 lb
  • Elongation
    • 2.9 to 3.7%
  • Tensile Strength
    • 39.5 g/den
  • Filament Tow
    • 60 (5 dpf)
  • Weight/Unit Length
    • 333
  • Density
    • 0.97 g/cc

Properties

  • Modulus
    • 1200-1500
  • Breaking Strength
    • 26 lb
  • Elongation
    • 2.9 to 3.7%
  • Tensile Strength
    • 39.5 g/den
  • Filament Tow
    • 60 (5 dpf)
  • Weight/Unit Length
    • 333
  • Density
    • 0.97 g/cc
  • Modulus : 1200-1500
  • Breaking Strength : 26 lb
  • Elongation : 2.9 to 3.7%
  • Tensile Strength : 39.5 g/den
  • Filament Tow : 60 (5 dpf)
  • Weight/Unit Length : 333
  • Density : 0.97 g/cc