https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.
HT
HT

HT

Made from the same material that stops bullets and protects our military, Spectra® HT fiber is 25% stronger than other UHMWPE materials of the same diameter.

Spectra® HT fiber is 25% stronger than other UHMWPE materials of the same diameter. The additional strength of this high-tenacity fiber allows you to produce braids that are up to 30% smaller than those made with UHMWPE materials of comparable strength. It offers less internal friction for increased life and decreased fray. Its resistance to corrosion, UV light damage and many abrasive chemicals make it the ideal material for a wide range of applications.

Product Finder

Start your search with category name, product name, part number, etc.