https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Ballistic Composite Materials

Spectra Shield® 5352

Spectra Shield® 5352 is a ballistic composite roll product consisting of two plies of unidirectional Spectra® fiber in a nitrile rubber resin system, crossplied at 0˚/90˚ using Honeywell's patented Shield technology.

General Information

  • Armor Type*
    • Soft
  • Application
    • Helmets
    • Body Armor
    • Vehicle Armor
    • Face Protection

Notes

  • Other Notes
    • Disclaimer: * While some of Honeywell's ballistic composite materials were designed with specific applications in mind, each end-use article has its unique specifications and design needs. These categories are for general reference. The manufacturers of end-articles should choose from Honeywell's broad product portfolio for the product that would best meet the needs of each article design.

Properties

  • Length
    • 350 m
    • 1148 ft
  • Total Area Density
    • 84 g/m2
    • 2.5 oz/yd2
  • Width
    • 63 in
    • 1.6 m
  • Roll Weight
    • 46.8 kg
    • 103 lb

General Information

  • Armor Type*
    • Soft
  • Application
    • Helmets
    • Body Armor
    • Vehicle Armor
    • Face Protection

Notes

  • Other Notes
    • Disclaimer: * While some of Honeywell's ballistic composite materials were designed with specific applications in mind, each end-use article has its unique specifications and design needs. These categories are for general reference. The manufacturers of end-articles should choose from Honeywell's broad product portfolio for the product that would best meet the needs of each article design.

Properties

  • Length
    • 350 m
    • 1148 ft
  • Total Area Density
    • 84 g/m2
    • 2.5 oz/yd2
  • Width
    • 63 in
    • 1.6 m
  • Roll Weight
    • 46.8 kg
    • 103 lb
  • Armor Type* : Soft
  • Application : Helmets|Body Armor|Vehicle Armor|Face Protection
  • Other Notes : Disclaimer: * While some of Honeywell's ballistic composite materials were designed with specific applications in mind, each end-use article has its unique specifications and design needs. These categories are for general reference. The manufacturers of end-articles should choose from Honeywell's broad product portfolio for the product that would best meet the needs of each article design.
  • Length : 350 m|1148 ft
  • Total Area Density : 84 g/m2|2.5 oz/yd2
  • Width : 63 in|1.6 m
  • Roll Weight : 46.8 kg|103 lb