https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Ballistic Composite Materials

Spectra Shield® 3136

Spectra Shield® 3136 is a ballistic composite roll product consisting of four plies of unidirectional Spectra® fiber in a polyurethane resin system, crossplied at 0˚/90˚/0˚/90˚ using Honeywell's patented Shield technology.

General Information

  • Armor Type*
    • Hard
  • Application
    • Vehicle Armor
    • Body Armor
    • Face Protection
    • Helmets

Notes

  • Other Notes
    • Disclaimer: * While some of Honeywell's ballistic composite materials were designed with specific applications in mind, each end-use article has its unique specifications and design needs. These categories are for general reference. The manufacturers of end-articles should choose from Honeywell's broad product portfolio for the product that would best meet the needs of each article design.

Properties

  • Length
    • 492 ft
    • 150 m
  • Total Area Density
    • 257 ± 8 g/m2
    • 7.58 ± 0.24 oz/yd2
  • Width
    • 1.6 m
    • 63 in
  • Roll Weight
    • 62.2 kg
    • 137 lb

General Information

  • Armor Type*
    • Hard
  • Application
    • Vehicle Armor
    • Body Armor
    • Face Protection
    • Helmets

Notes

  • Other Notes
    • Disclaimer: * While some of Honeywell's ballistic composite materials were designed with specific applications in mind, each end-use article has its unique specifications and design needs. These categories are for general reference. The manufacturers of end-articles should choose from Honeywell's broad product portfolio for the product that would best meet the needs of each article design.

Properties

  • Length
    • 492 ft
    • 150 m
  • Total Area Density
    • 257 ± 8 g/m2
    • 7.58 ± 0.24 oz/yd2
  • Width
    • 1.6 m
    • 63 in
  • Roll Weight
    • 62.2 kg
    • 137 lb
  • Armor Type* : Hard
  • Application : Vehicle Armor|Body Armor|Face Protection|Helmets
  • Other Notes : Disclaimer: * While some of Honeywell's ballistic composite materials were designed with specific applications in mind, each end-use article has its unique specifications and design needs. These categories are for general reference. The manufacturers of end-articles should choose from Honeywell's broad product portfolio for the product that would best meet the needs of each article design.
  • Length : 492 ft|150 m
  • Total Area Density : 257 ± 8 g/m2|7.58 ± 0.24 oz/yd2
  • Width : 1.6 m|63 in
  • Roll Weight : 62.2 kg|137 lb