https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

P-Series HS Film

P7500HS

HydroBlock® P-Series HS film is a polychlorotrifluoroethylene (PCTFE) copolymer film. It has the ability to heat seal to itself utilizing impulse sealing methods.

Request Free Samples
  • Honeywell HydroBlock® Barrier Films outperform other mono-layer high-performance films. It’s a stand out product among other high-performance films in areas such as moisture barrier, clarity, chemical resistance, durability and extreme low-temperature performance.
  • A thermoformable film for low to moderate draw. It can heat seal to itself by using proper tooling or equipment. It can be found in applications such seals, diaphragms and other formed parts requiring long-life in severe environments.
    • Benefits
      • Applications: Complex culture dishes, EL lamp housings, critical service flex parts
      • Characteristics: Clarity, cryo-dimensional stability, chemical resistance, non-contaminating, non-bio-nutrient, heat-sealable

    General Information

    • Performance Function
      • Heat Sealing to Self

    MD / TD

    • Tensile Strength
      • 5,500 - 7,000 psi/4,000 - 6,000 psi
    • Dimensional Stability
      • ± 3%/± 3%
    • Modulus, Secant
      • 125,000 - 175,000 psi/125,000 - 175,000 psi
    • Tear Strength, Graves
      • 6.2 lbf/6.2 lbf
    • Elongation
      • 200 - 275%/200 - 275%

    Sampling

    • Sample Products
      • Yes

    Typical Properties

    • Water Vapor Transmission Rate
      • 0.004 gms/100in2/day
    • Yield
      • 1,773 in2/lb
    • Thickness (mm)
      • 7.5

    General Information

    • Performance Function
      • Heat Sealing to Self

    MD / TD

    • Tensile Strength
      • 5,500 - 7,000 psi/4,000 - 6,000 psi
    • Dimensional Stability
      • ± 3%/± 3%
    • Modulus, Secant
      • 125,000 - 175,000 psi/125,000 - 175,000 psi
    • Tear Strength, Graves
      • 6.2 lbf/6.2 lbf
    • Elongation
      • 200 - 275%/200 - 275%

    Sampling

    • Sample Products
      • Yes

    Typical Properties

    • Water Vapor Transmission Rate
      • 0.004 gms/100in2/day
    • Yield
      • 1,773 in2/lb
    • Thickness (mm)
      • 7.5
    • Performance Function : Heat Sealing to Self
    • Tensile Strength : 5,500 - 7,000 psi/4,000 - 6,000 psi
    • Dimensional Stability : ± 3%/± 3%
    • Modulus, Secant : 125,000 - 175,000 psi/125,000 - 175,000 psi
    • Tear Strength, Graves : 6.2 lbf/6.2 lbf
    • Elongation : 200 - 275%/200 - 275%
    • Sample Products : Yes
    • Water Vapor Transmission Rate : 0.004 gms/100in2/day
    • Yield : 1,773 in2/lb
    • Thickness (mm) : 7.5
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    HydroBlock P-Series HS Film
    PDF 85.19 KB
    4/1/2022
    85.19 KB
    Name
    Description
    File Size
    Date
    Size
    HydroBlock P-Series HS Film
    85.19 KB
    4/1/2022
    85.19 KB