P-Series HS Film
P2000HS
HydroBlock® P-Series HS film is a polychlorotrifluoroethylene (PCTFE) copolymer film. It has the ability to heat seal to itself utilizing impulse sealing methods.
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
- Benefits
- Applications: Complex culture dishes, EL lamp housings, critical service flex parts
- Characteristics: Clarity, cryo-dimensional stability, chemical resistance, non-contaminating, non-bio-nutrient, heat-sealable
General Information
- Performance Function
- Heat Sealing to Self
MD / TD
- Tensile Strength
- 8,000 - 10,000 psi/5,000 - 9,000 psi
- Dimensional Stability
- ≤ +10%/≤ -10%
- Modulus, Secant
- 150,000 - 200,000 psi/150,000 - 200,000 psi
- Tear Strength, Graves
- 1.9 lbf/1.9 lbf
- Elongation
- 150 - 225%/200 - 250%
Sampling
- Sample Products
- Yes
Typical Properties
- Water Vapor Transmission Rate
- 0.016 gms/100in2/day
- Yield
- 6,647 in2/lb
- Thickness (mm)
- 2
General Information
- Performance Function
- Heat Sealing to Self
MD / TD
- Tensile Strength
- 8,000 - 10,000 psi/5,000 - 9,000 psi
- Dimensional Stability
- ≤ +10%/≤ -10%
- Modulus, Secant
- 150,000 - 200,000 psi/150,000 - 200,000 psi
- Tear Strength, Graves
- 1.9 lbf/1.9 lbf
- Elongation
- 150 - 225%/200 - 250%
Sampling
- Sample Products
- Yes
Typical Properties
- Water Vapor Transmission Rate
- 0.016 gms/100in2/day
- Yield
- 6,647 in2/lb
- Thickness (mm)
- 2
- Performance Function : Heat Sealing to Self
- Tensile Strength : 8,000 - 10,000 psi/5,000 - 9,000 psi
- Dimensional Stability : ≤ +10%/≤ -10%
- Modulus, Secant : 150,000 - 200,000 psi/150,000 - 200,000 psi
- Tear Strength, Graves : 1.9 lbf/1.9 lbf
- Elongation : 150 - 225%/200 - 250%
- Sample Products : Yes
- Water Vapor Transmission Rate : 0.016 gms/100in2/day
- Yield : 6,647 in2/lb
- Thickness (mm) : 2
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size