P-Series FC Film
P750FC
HydroBlock® P-Series FC film is a PCTFE copolymer that combines outstanding moisture barrier with excellent chemical resistance and deep draw forming characteristics. It is used for military and industrial packaging applications.
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
- Benefits
- Applications: Thermo-formed parts requiring moisture barrier, low absorption, clarity and inertness
- Characteristics: Highly Thermo-Formable + Low Permeability & Absorption
General Information
- Performance Function
- Moisture Barrier
- Deep Draw Forming
- Chemical Resistance
- Application
- Industrial
MD / TD
- Tensile Strength
- 10,000 - 15,000 psi/4,000 - 6,000 psi
- Dimensional Stability
- + 2.5%/+ 2.5%
- Modulus, Secant
- 230,000 - 280,000 psi/200,000 - 250,000 psi
- Tear Strength, Graves
- 1.0 lbf/0.8 lbf
- Elongation
- 100 - 150%/150 - 300%
Sampling
- Sample Products
- Yes
Typical Properties
- Water Vapor Transmission Rate
- 0.024 gms/100in2/day
- Yield
- 17,440 in2/lb
- Thickness (mm)
- 0.75
General Information
- Performance Function
- Moisture Barrier
- Deep Draw Forming
- Chemical Resistance
- Application
- Industrial
MD / TD
- Tensile Strength
- 10,000 - 15,000 psi/4,000 - 6,000 psi
- Dimensional Stability
- + 2.5%/+ 2.5%
- Modulus, Secant
- 230,000 - 280,000 psi/200,000 - 250,000 psi
- Tear Strength, Graves
- 1.0 lbf/0.8 lbf
- Elongation
- 100 - 150%/150 - 300%
Sampling
- Sample Products
- Yes
Typical Properties
- Water Vapor Transmission Rate
- 0.024 gms/100in2/day
- Yield
- 17,440 in2/lb
- Thickness (mm)
- 0.75
- Performance Function : Moisture Barrier|Deep Draw Forming|Chemical Resistance
- Application : Industrial
- Tensile Strength : 10,000 - 15,000 psi/4,000 - 6,000 psi
- Dimensional Stability : + 2.5%/+ 2.5%
- Modulus, Secant : 230,000 - 280,000 psi/200,000 - 250,000 psi
- Tear Strength, Graves : 1.0 lbf/0.8 lbf
- Elongation : 100 - 150%/150 - 300%
- Sample Products : Yes
- Water Vapor Transmission Rate : 0.024 gms/100in2/day
- Yield : 17,440 in2/lb
- Thickness (mm) : 0.75
Data Sheet
Name
Description
File Size
Date
Size
HydroBlock P-Series FC Film Data Sheet
PDF 94.73 KB
4/1/2022
94.73 KB
Name
Description
File Size
Date
Size
HydroBlock P-Series FC Film Data Sheet
94.73 KB
4/1/2022
94.73 KB