22A I Series Film
22A 2000 I
HydroBlock® 22a I Series film is a PCTFE copolymer, high performance barrier film for industrial and electronics applications. It provides outstanding water vapor barrier and excellent chemical resistance with high clarity.
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
- Benefits
- Applications: Sampling, storage bags requiring cryogenic stability
- Characteristics: high clarity, high barrier, low contamination & outgassing, flexible, through-bag analysis, Heat-sealable, extremely flexible, non-contaminating
General Information
- Performance Function
- Vapor Barrier
- Chemical Resistance
- Application
- Sampling
- Storage Bags
MD / TD
- Tensile Strength
- 8,000 - 12,000 psi/6,000 - 8,000 psi
- Dimensional Stability
- ≤+15%/≤ -15%
- Modulus, Secant
- 150,000 -180,000 psi/150,000 -180,000 psi
- Tear Strength, Graves
- 1.9 lbf/1.9 lbf
- Elongation
- 125 - 200%/225 - 300%
Sampling
- Sample Products
- Yes
Typical Properties
- Water Vapor Transmission Rate
- 0.016 gms/100in2/day
- Yield
- 6,667 in2/lb
- Thickness (mm)
- 2
General Information
- Performance Function
- Vapor Barrier
- Chemical Resistance
- Application
- Sampling
- Storage Bags
MD / TD
- Tensile Strength
- 8,000 - 12,000 psi/6,000 - 8,000 psi
- Dimensional Stability
- ≤+15%/≤ -15%
- Modulus, Secant
- 150,000 -180,000 psi/150,000 -180,000 psi
- Tear Strength, Graves
- 1.9 lbf/1.9 lbf
- Elongation
- 125 - 200%/225 - 300%
Sampling
- Sample Products
- Yes
Typical Properties
- Water Vapor Transmission Rate
- 0.016 gms/100in2/day
- Yield
- 6,667 in2/lb
- Thickness (mm)
- 2
- Performance Function : Vapor Barrier|Chemical Resistance
- Application : Sampling|Storage Bags
- Tensile Strength : 8,000 - 12,000 psi/6,000 - 8,000 psi
- Dimensional Stability : ≤+15%/≤ -15%
- Modulus, Secant : 150,000 -180,000 psi/150,000 -180,000 psi
- Tear Strength, Graves : 1.9 lbf/1.9 lbf
- Elongation : 125 - 200%/225 - 300%
- Sample Products : Yes
- Water Vapor Transmission Rate : 0.016 gms/100in2/day
- Yield : 6,667 in2/lb
- Thickness (mm) : 2
Data Sheet
Name
Description
File Size
Date
Size
HydroBlock 22A Series Film Data Sheet
PDF 95.66 KB
4/1/2022
95.66 KB
Name
Description
File Size
Date
Size
HydroBlock 22A Series Film Data Sheet
95.66 KB
4/1/2022
95.66 KB