Organic Compounds
Dimethylglyoxime (15442)
technical, assay (gravimetric) min. 94%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- CAS Number
- 95-45-4
- Synonyms
- 2,3-Butanedione dioxime, Diacetyldioxime
- Application
- Industrial
Physical Properties
- Physical Form
- Crystalline powder
- Solubility
- Soluble
- Boiling Point/Range
- No data available
- Vapor Pressure
- No data available
- Color
- Colorless
- Odor
- Odorless
- pH
- No data available
- Solubility in Water
- Practically Insoluble
- Melting Point/Range
- 240 to 241 °C
Safety Information
- Thermal Decomposition
- No decomposition if used as directed.
- Flammability
- Highly Flammable
- Incompatible Materials
- Reactions with strong alkalies and oxidising agents, Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides
International Transportation
- Packing Group
- III
- Harmonized System Code
- 29280090
- UN Number
- 1325
- Chemical Class
- 4.1
General Information
- CAS Number
- 95-45-4
- Synonyms
- 2,3-Butanedione dioxime, Diacetyldioxime
- Application
- Industrial
Physical Properties
- Physical Form
- Crystalline powder
- Solubility
- Soluble
- Boiling Point/Range
- No data available
- Vapor Pressure
- No data available
- Color
- Colorless
- Odor
- Odorless
- pH
- No data available
- Solubility in Water
- Practically Insoluble
- Melting Point/Range
- 240 to 241 °C
Safety Information
- Thermal Decomposition
- No decomposition if used as directed.
- Flammability
- Highly Flammable
- Incompatible Materials
- Reactions with strong alkalies and oxidising agents, Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides
International Transportation
- Packing Group
- III
- Harmonized System Code
- 29280090
- UN Number
- 1325
- Chemical Class
- 4.1
- CAS Number : 95-45-4
- Synonyms : 2,3-Butanedione dioxime, Diacetyldioxime
- Application : Industrial
- Physical Form : Crystalline powder
- Solubility : Soluble
- Boiling Point/Range : No data available
- Vapor Pressure : No data available
- Color : Colorless
- Odor : Odorless
- pH : No data available
- Solubility in Water : Practically Insoluble
- Melting Point/Range : 240 to 241 °C
- Thermal Decomposition : No decomposition if used as directed.
- Flammability : Highly Flammable
- Incompatible Materials : Reactions with strong alkalies and oxidising agents, Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides
- Packing Group : III
- Harmonized System Code : 29280090
- UN Number : 1325
- Chemical Class : 4.1
Property
Value
assay (gravimetric)
Min. 94 %
water (Karl Fischer)
Max. 0.5 %
chloride (Cl)
Max. 0.005 %
sulfate (SO4)
Max. 0.05 %