Organic Compounds
4-(Bromomethyl)benzonitrile (64829)
assay (HPLC) min. 95.0%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- CAS Number
- 17201-43-3
- Linear Formula
- C8H6BrN
Physical Properties
- Odor
- Aromatic
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Solid
- pH
- Not applicable
- Density
- No data available
- Color
- Colorless
- Melting Point/Range
- 114 - 117 °C
- Boiling Point/Range
- No data available
Safety Information
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
- Incompatible Materials
- Oxidizing agents, Reactions with strong alkalies, Reactions with damp air
- Flammability
- This product is not easily inflammable.
International Transportation
- Packing Group
- II
- Chemical Class
- 8
- UN Number
- 3261
- Harmonized System Code
- 29269070
General Information
- CAS Number
- 17201-43-3
- Linear Formula
- C8H6BrN
Physical Properties
- Odor
- Aromatic
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Solid
- pH
- Not applicable
- Density
- No data available
- Color
- Colorless
- Melting Point/Range
- 114 - 117 °C
- Boiling Point/Range
- No data available
Safety Information
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
- Incompatible Materials
- Oxidizing agents, Reactions with strong alkalies, Reactions with damp air
- Flammability
- This product is not easily inflammable.
International Transportation
- Packing Group
- II
- Chemical Class
- 8
- UN Number
- 3261
- Harmonized System Code
- 29269070
- CAS Number : 17201-43-3
- Linear Formula : C8H6BrN
- Odor : Aromatic
- Vapor Pressure : No data available hectopascal
- Physical Form : Solid
- pH : Not applicable
- Density : No data available
- Color : Colorless
- Melting Point/Range : 114 - 117 °C
- Boiling Point/Range : No data available
- Self Ignition : Not auto-flammable
- Thermal Decomposition : No decomposition if used as directed.
- Incompatible Materials : Oxidizing agents, Reactions with strong alkalies, Reactions with damp air
- Flammability : This product is not easily inflammable.
- Packing Group : II
- Chemical Class : 8
- UN Number : 3261
- Harmonized System Code : 29269070
Property
Value
appearance
complying
identity (IR)
complying
assay (HPLC)
Min. 95.0 %
water (Karl Fischer)
Max. 0.2 %
heavy metals (Cu+Pb)
Max. 50 ppm
4-methylbenzonitrile
Max. 2.0 %
4-chlormethylbenzonitrile
Max. 1.5 %
4,4-dibromomethylbenzonitrile
Max. 2.0 %
other impurities (HPLC) total
Max. 1.0 %