Organic Compounds
4-Bromobiphenyl (65217)
assay (GC) min. 99%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Application
- Industrial
- Molar Mass
- 233.11 g/mol
- CAS Number
- 92-66-0
Physical Properties
- pH
- Not applicable
- Solubility in Water
- Insoluble
- Odor
- Aromatic
- Color
- White
- Solubility
- Soluble in most organic solvents
- Melting Point/Range
- 89 to 90 °C
- Physical Form
- Crystalline powder
- Density
- 0.933 g/cm3
- Boiling Point/Range
- 310 °C 1,013 hPa
Safety Information
- Flammability
- No data available
- Chemical Stability
- Stable under normal conditions.
- Incompatible Materials
- Oxidizing agents
International Transportation
- Harmonized System Code
- 2903998001
- Packing Group
- II
- UN Number
- 3152
- Chemical Class
- 9
General Information
- Application
- Industrial
- Molar Mass
- 233.11 g/mol
- CAS Number
- 92-66-0
Physical Properties
- pH
- Not applicable
- Solubility in Water
- Insoluble
- Odor
- Aromatic
- Color
- White
- Solubility
- Soluble in most organic solvents
- Melting Point/Range
- 89 to 90 °C
- Physical Form
- Crystalline powder
- Density
- 0.933 g/cm3
- Boiling Point/Range
- 310 °C 1,013 hPa
Safety Information
- Flammability
- No data available
- Chemical Stability
- Stable under normal conditions.
- Incompatible Materials
- Oxidizing agents
International Transportation
- Harmonized System Code
- 2903998001
- Packing Group
- II
- UN Number
- 3152
- Chemical Class
- 9
- Application : Industrial
- Molar Mass : 233.11 g/mol
- CAS Number : 92-66-0
- pH : Not applicable
- Solubility in Water : Insoluble
- Odor : Aromatic
- Color : White
- Solubility : Soluble in most organic solvents
- Melting Point/Range : 89 to 90 °C
- Physical Form : Crystalline powder
- Density : 0.933 g/cm3
- Boiling Point/Range : 310 °C 1,013 hPa
- Flammability : No data available
- Chemical Stability : Stable under normal conditions.
- Incompatible Materials : Oxidizing agents
- Harmonized System Code : 2903998001
- Packing Group : II
- UN Number : 3152
- Chemical Class : 9
Property
Value
assay (GC)
Min. 99 %
2-bromobiphenyl (GC)
Max. 0.5 %