Sulfonate Salts
Lead methanesulfonate solution (11599)
0.5%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Property
Value
assay of Pb
26.0 - 26.2 %
free acid (as CH3SO3H)
Max. 2 %
cobalt (Co)
Max. 0.0005 %
copper (Cu)
Max. 0.0005 %
iron (Fe)
Max. 0.001 %
nickel (Ni)
Max. 0.001 %
chloride (Cl)
Max. 0.005 %