Sulfates
Manganese(II) sulfate monohydrate (31425)
analytical reagent, Reag. ACS, Reag. Ph. Eur., assay 99.0 - 101.0%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Application
- Industrial
- Molar Mass
- 169.02 g/mol
- CAS Number
- 10034-96-5
Physical Properties
- Vapor Pressure
- Negligible
- Physical Form
- Crystalline powder
- Odor
- Odorless
- Melting Point/Range
- 700 °C, Anhydrous substance
- pH
- 4.0 to 6.0 20 °C as aqueous solution
- Solubility in Water
- Soluble
- Color
- Pink
- Boiling Point/Range
- Decomposes on heating.
- Density
- 2.950 g/cm3 20 °C
Safety Information
- Flammability
- The product is not flammable.
- Incompatible Materials
- Oxidizing agents, Reducing agents
- Thermal Decomposition
- Loss of water of crystallization on heating.
- Chemical Stability
- Stable under recommended storage conditions.
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 9
- Packing Group
- III
- UN Number
- 3077
- Harmonized System Code
- 2833295100
General Information
- Application
- Industrial
- Molar Mass
- 169.02 g/mol
- CAS Number
- 10034-96-5
Physical Properties
- Vapor Pressure
- Negligible
- Physical Form
- Crystalline powder
- Odor
- Odorless
- Melting Point/Range
- 700 °C, Anhydrous substance
- pH
- 4.0 to 6.0 20 °C as aqueous solution
- Solubility in Water
- Soluble
- Color
- Pink
- Boiling Point/Range
- Decomposes on heating.
- Density
- 2.950 g/cm3 20 °C
Safety Information
- Flammability
- The product is not flammable.
- Incompatible Materials
- Oxidizing agents, Reducing agents
- Thermal Decomposition
- Loss of water of crystallization on heating.
- Chemical Stability
- Stable under recommended storage conditions.
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 9
- Packing Group
- III
- UN Number
- 3077
- Harmonized System Code
- 2833295100
- Application : Industrial
- Molar Mass : 169.02 g/mol
- CAS Number : 10034-96-5
- Vapor Pressure : Negligible
- Physical Form : Crystalline powder
- Odor : Odorless
- Melting Point/Range : 700 °C, Anhydrous substance
- pH : 4.0 to 6.0 20 °C as aqueous solution
- Solubility in Water : Soluble
- Color : Pink
- Boiling Point/Range : Decomposes on heating.
- Density : 2.950 g/cm3 20 °C
- Flammability : The product is not flammable.
- Incompatible Materials : Oxidizing agents, Reducing agents
- Thermal Decomposition : Loss of water of crystallization on heating.
- Chemical Stability : Stable under recommended storage conditions.
- Self Ignition : Not auto-flammable
- Chemical Class : 9
- Packing Group : III
- UN Number : 3077
- Harmonized System Code : 2833295100
Image
SKU
Description
10191174
MANGANESE(II) SULFATE-1-HYDRATE 50,0KK
Property
Value
assay
99.0 - 101.0 %
loss on ignition (400-500°C)
10.0 - 12.0 %
water insoluble matter
Max. 0.005 %
calcium (Ca)
Max. 0.005 %
copper (Cu)
Max. 0.0005 %
iron (Fe)
Max. 0.001 %
potassium (K)
Max. 0.005 %
magnesium (Mg)
Max. 0.005 %
sodium (Na)
Max. 0.005 %
nickel (Ni)
Max. 0.0005 %
lead (Pb)
Max. 0.001 %
zinc (Zn)
Max. 0.001 %
heavy metals (ICP) ACS
Max. 0.002 %
chloride (Cl)
Max. 0.001 %
KMnO4 red. matter (as O)
Max. 0.0005 %
solubility
complying
appearance of the solution
complying