Sulfates
Manganese(II) sulfate monohydrate (13245)
extra pure, meets analytical specification of Ph. Eur., BP, USP, FCC, assay (calc. to ignited substance) 99.0 - 100.5%
General Information
- CAS Number
- 10034-96-5
- Molar Mass
- 169.02 g/mol
- Application
- Industrial
Physical Properties
- Melting Point/Range
- 700 °C, Anhydrous substance
- Solubility in Water
- Soluble
- Boiling Point/Range
- Decomposes on heating.
- Color
- Pink
- Physical Form
- Crystalline powder
- Density
- 2.950 g/cm3 (20 °C)
- Vapor Pressure
- Negligible
- pH
- 4.0 to 6.0 (20 °C) as aqueous solution
- Odor
- Odorless
Safety Information
- Thermal Decomposition
- Loss of water of crystallization on heating.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Oxidizing agents, Reducing agents
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
International Transportation
- Chemical Class
- 9
- UN Number
- 3077
- Harmonized System Code
- 28332980
- Packing Group
- III
General Information
- CAS Number
- 10034-96-5
- Molar Mass
- 169.02 g/mol
- Application
- Industrial
Physical Properties
- Melting Point/Range
- 700 °C, Anhydrous substance
- Solubility in Water
- Soluble
- Boiling Point/Range
- Decomposes on heating.
- Color
- Pink
- Physical Form
- Crystalline powder
- Density
- 2.950 g/cm3 (20 °C)
- Vapor Pressure
- Negligible
- pH
- 4.0 to 6.0 (20 °C) as aqueous solution
- Odor
- Odorless
Safety Information
- Thermal Decomposition
- Loss of water of crystallization on heating.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Oxidizing agents, Reducing agents
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
International Transportation
- Chemical Class
- 9
- UN Number
- 3077
- Harmonized System Code
- 28332980
- Packing Group
- III
- CAS Number : 10034-96-5
- Molar Mass : 169.02 g/mol
- Application : Industrial
- Melting Point/Range : 700 °C, Anhydrous substance
- Solubility in Water : Soluble
- Boiling Point/Range : Decomposes on heating.
- Color : Pink
- Physical Form : Crystalline powder
- Density : 2.950 g/cm3 (20 °C)
- Vapor Pressure : Negligible
- pH : 4.0 to 6.0 (20 °C) as aqueous solution
- Odor : Odorless
- Thermal Decomposition : Loss of water of crystallization on heating.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Oxidizing agents, Reducing agents
- Chemical Stability : Stable under recommended storage conditions.
- Flammability : The product is not flammable.
- Chemical Class : 9
- UN Number : 3077
- Harmonized System Code : 28332980
- Packing Group : III