Sulfates
Iron(III) sulfate (12357)
extra pure, assay of Fe 21.0 - 23.0%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides food grade inorganic salts and extra low bromide content for industry/domestic reverse osmosis systems.
Specifications
General Information
- Linear Formula
- Fe2(SO4)3
- Molar Mass
- 399.88 g/mol
- CAS Number
- 15244-10-7
- Grade
- Extra pure
Physical Properties
- Color
- Beige
- Physical Form
- Crystalline powder
- Vapor Pressure
- No data available hectopascal
- Boiling Point/Range
- No data available
- Melting Point/Range
- No data available
- Density
- No data available
- pH
- Acidic
- Odor
- Odorless
Safety Information
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Water
- Bases
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- The product is not flammable
- Thermal Decomposition
- 480 °C
International Transportation
- Packing Group
- III
- UN Number
- 3260
- Chemical Class
- 8
- Harmonized System Code
- 28332980
General Information
- Linear Formula
- Fe2(SO4)3
- Molar Mass
- 399.88 g/mol
- CAS Number
- 15244-10-7
- Grade
- Extra pure
Physical Properties
- Color
- Beige
- Physical Form
- Crystalline powder
- Vapor Pressure
- No data available hectopascal
- Boiling Point/Range
- No data available
- Melting Point/Range
- No data available
- Density
- No data available
- pH
- Acidic
- Odor
- Odorless
Safety Information
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Water
- Bases
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- The product is not flammable
- Thermal Decomposition
- 480 °C
International Transportation
- Packing Group
- III
- UN Number
- 3260
- Chemical Class
- 8
- Harmonized System Code
- 28332980
- Linear Formula : Fe2(SO4)3
- Molar Mass : 399.88 g/mol
- CAS Number : 15244-10-7
- Grade : Extra pure
- Color : Beige
- Physical Form : Crystalline powder
- Vapor Pressure : No data available hectopascal
- Boiling Point/Range : No data available
- Melting Point/Range : No data available
- Density : No data available
- pH : Acidic
- Odor : Odorless
- Corrosivity : Corrosive to metals
- Incompatible Materials : Water|Bases
- Self Ignition : Not auto-flammable
- Chemical Stability : Stable under recommended storage conditions
- Flammability : The product is not flammable
- Thermal Decomposition : 480 °C
- Packing Group : III
- UN Number : 3260
- Chemical Class : 8
- Harmonized System Code : 28332980
Brochure
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
Product Number
SKUs
Image
SKU
Description
10094179
IRON (III) SULFATE EXSICCATED.-20BAG
Image
SKU
Description
10094179
IRON (III) SULFATE EXSICCATED.-20BAG
Property
Value
appearance
complying
assay of Fe
21.0 - 23.0 %
adhering moisture
Max. 1.5 %
arsenic (As)
Max. 0.0006 %
barium (Ba)
Max. 0.001 %
cadmium (Cd)
Max. 0.0002 %
chromium (Cr)
Max. 0.0045 %
copper (Cu)
Max. 0.001 %
iron (Fe 2+)
Max. 0.10 %
mercury (Hg)
Max. 0.0006 %
manganese (Mn)
Max. 0.100 %
lead (Pb)
Max. 0.0006 %
antimony (Sb)
Max. 0.0003 %
grain dissipation Horiba d50
50 - 100 µm
grain dissipation Horiba d95
Max. 250 µm