Sulfates
Copper(II) sulfate pentahydrate (12849)
extra pure, meets analytical specification of Ph. Eur., BP, USP, FCC, assay 99.0 - 100.5%
General Information
- CAS Number
- 7758-99-8
- Molar Mass
- 249.69 g/mol
- Application
- Industrial
Physical Properties
- Melting Point/Range
- 110 °C
- Solubility in Water
- 20 °C
- Boiling Point/Range
- Decomposes on heating.
- Color
- Blue Green
- Physical Form
- Crystalline powder
- Density
- 2.28 g/cm3 (20 °C)
- Vapor Pressure
- Negligible
- pH
- 3.5 to 4.5 (20 °C)
- Odor
- Odorless
Safety Information
- Thermal Decomposition
- Loss of water of crystallization on heating: 110 °C
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Reactions with various metals, Acetylene
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
International Transportation
- Chemical Class
- 9
- UN Number
- 3077
- Harmonized System Code
- 2833250000
- Packing Group
- III
General Information
- CAS Number
- 7758-99-8
- Molar Mass
- 249.69 g/mol
- Application
- Industrial
Physical Properties
- Melting Point/Range
- 110 °C
- Solubility in Water
- 20 °C
- Boiling Point/Range
- Decomposes on heating.
- Color
- Blue Green
- Physical Form
- Crystalline powder
- Density
- 2.28 g/cm3 (20 °C)
- Vapor Pressure
- Negligible
- pH
- 3.5 to 4.5 (20 °C)
- Odor
- Odorless
Safety Information
- Thermal Decomposition
- Loss of water of crystallization on heating: 110 °C
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Reactions with various metals, Acetylene
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
International Transportation
- Chemical Class
- 9
- UN Number
- 3077
- Harmonized System Code
- 2833250000
- Packing Group
- III
- CAS Number : 7758-99-8
- Molar Mass : 249.69 g/mol
- Application : Industrial
- Melting Point/Range : 110 °C
- Solubility in Water : 20 °C
- Boiling Point/Range : Decomposes on heating.
- Color : Blue Green
- Physical Form : Crystalline powder
- Density : 2.28 g/cm3 (20 °C)
- Vapor Pressure : Negligible
- pH : 3.5 to 4.5 (20 °C)
- Odor : Odorless
- Thermal Decomposition : Loss of water of crystallization on heating: 110 °C
- Self Ignition : Not auto-flammable
- Incompatible Materials : Reactions with various metals, Acetylene
- Chemical Stability : Stable under normal conditions.
- Flammability : The product is not flammable.
- Chemical Class : 9
- UN Number : 3077
- Harmonized System Code : 2833250000
- Packing Group : III
Image
SKU
Description
CIP900-10240914
COPPER(II) SULFATE-5-HYDRATE 25,0KS
CIP900-10186701
COPPER(II) SULFATE-5-HYDRATE 25,0KS