Hypophosphorus, Phosphorus & Phosphoric Acids
Polyphosphoric acid (04101)
phosphate (as P2O5) basis, assay of phosphate (as P2O5) min. 83%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Application
- Industrial
- CAS Number
- 8017-16-1
- UNSPSC Code
- 12352106
Physical Properties
- Color
- Colorless
- Physical Form
- Crystalline powder
- Vapor Pressure
- No data available
- Odor
- Odorless
- Solubility in Water
- Completely miscible
- Density
- 2.06 g/cm3 20 °C
- pH
- Acidic
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Incompatible Materials
- Amines, Metals, Nitrates, Strong bases, Water
- Thermal Decomposition
- No decomposition if used as directed.
- Self Ignition
- Not auto-flammable
International Transportation
- UN Number
- 3264
- Packing Group
- II
- Chemical Class
- 8
- Harmonized System Code
- 28092000
General Information
- Application
- Industrial
- CAS Number
- 8017-16-1
- UNSPSC Code
- 12352106
Physical Properties
- Color
- Colorless
- Physical Form
- Crystalline powder
- Vapor Pressure
- No data available
- Odor
- Odorless
- Solubility in Water
- Completely miscible
- Density
- 2.06 g/cm3 20 °C
- pH
- Acidic
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Incompatible Materials
- Amines, Metals, Nitrates, Strong bases, Water
- Thermal Decomposition
- No decomposition if used as directed.
- Self Ignition
- Not auto-flammable
International Transportation
- UN Number
- 3264
- Packing Group
- II
- Chemical Class
- 8
- Harmonized System Code
- 28092000
- Application : Industrial
- CAS Number : 8017-16-1
- UNSPSC Code : 12352106
- Color : Colorless
- Physical Form : Crystalline powder
- Vapor Pressure : No data available
- Odor : Odorless
- Solubility in Water : Completely miscible
- Density : 2.06 g/cm3 20 °C
- pH : Acidic
- Chemical Stability : Stable under recommended storage conditions.
- Corrosivity : Corrosive to metals
- Flammability : Not applicable
- Incompatible Materials : Amines, Metals, Nitrates, Strong bases, Water
- Thermal Decomposition : No decomposition if used as directed.
- Self Ignition : Not auto-flammable
- UN Number : 3264
- Packing Group : II
- Chemical Class : 8
- Harmonized System Code : 28092000
Property
Value
assay of phosphate (as P2O5)
Min. 83 %
arsenic (As)
Max. 0.003 %
copper (Cu)
Max. 0.0001 %
iron (Fe)
Max. 0.002 %
lead (Pb)
Max. 0.0001 %
residual solvents
complying