Hypophosphorus, Phosphorus & Phosphoric Acids
Phosphorus(V) sulfide (04604)
assay of P min. 27%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Linear Formula
- P2S5
- CAS Number
- 1314-80-3
- Molar Mass
- 222.29 g/mol
Physical Properties
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Crystalline powder
- Odor
- Unpleasant
- Density
- 2 g/cm3 (20 °C)
- Color
- Yellow
- Melting Point/Range
- 280 °C
- Boiling Point/Range
- 515 °C (1,013 hPa)
- pH
- No data available
Safety Information
- Flammability
- Highly Flammable
- Incompatible Materials
- Oxidizing agents, Reacts violently with water, Reactions with damp air, Water, Alcohols, Strong oxidizing agents, Acids, Alkalis
- Chemical Stability
- Decomposes in contact with water.
International Transportation
- Harmonized System Code
- 2813902000
- Chemical Class
- 4.3
- Sub Class 1
- 4.1
- UN Number
- 1340
- Packing Group
- II
General Information
- Linear Formula
- P2S5
- CAS Number
- 1314-80-3
- Molar Mass
- 222.29 g/mol
Physical Properties
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Crystalline powder
- Odor
- Unpleasant
- Density
- 2 g/cm3 (20 °C)
- Color
- Yellow
- Melting Point/Range
- 280 °C
- Boiling Point/Range
- 515 °C (1,013 hPa)
- pH
- No data available
Safety Information
- Flammability
- Highly Flammable
- Incompatible Materials
- Oxidizing agents, Reacts violently with water, Reactions with damp air, Water, Alcohols, Strong oxidizing agents, Acids, Alkalis
- Chemical Stability
- Decomposes in contact with water.
International Transportation
- Harmonized System Code
- 2813902000
- Chemical Class
- 4.3
- Sub Class 1
- 4.1
- UN Number
- 1340
- Packing Group
- II
- Linear Formula : P2S5
- CAS Number : 1314-80-3
- Molar Mass : 222.29 g/mol
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline powder
- Odor : Unpleasant
- Density : 2 g/cm3 (20 °C)
- Color : Yellow
- Melting Point/Range : 280 °C
- Boiling Point/Range : 515 °C (1,013 hPa)
- pH : No data available
- Flammability : Highly Flammable
- Incompatible Materials : Oxidizing agents, Reacts violently with water, Reactions with damp air, Water, Alcohols, Strong oxidizing agents, Acids, Alkalis
- Chemical Stability : Decomposes in contact with water.
- Harmonized System Code : 2813902000
- Chemical Class : 4.3
- Sub Class 1 : 4.1
- UN Number : 1340
- Packing Group : II
Product Number
SKUs
Image
SKU
Description
10185732
PHOSPHORUS(V) SULFIDE 25,0KBL
Image
SKU
Description
10185732
PHOSPHORUS(V) SULFIDE 25,0KBL
Property
Value
assay of P
Min. 27 %
assay of S
Min. 71 %