Hypophosphites
Sodium hypophosphite monohydrate (04416)
assay min. 98%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- CAS Number
- 10039-56-2
- Molar Mass
- 105.99 g/mol
- Application
- Industrial
Physical Properties
- Density
- 1.77 g/cm3 20 °C
- Physical Form
- Crystalline powder
- Odor
- Odorless
- Solubility in Water
- 30 °C
- Boiling Point/Range
- No data available
- Color
- Colorless
- Vapor Pressure
- Negligible
- pH
- 6.0 to 8.0 20 °C
Safety Information
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under normal conditions.
- Thermal Decomposition
- >= 238 °C
- Flammability
- This product is not easily inflammable.
- Incompatible Materials
- Iodine, Chlorates, Nitrates
International Transportation
- Harmonized System Code
- 28351000
General Information
- CAS Number
- 10039-56-2
- Molar Mass
- 105.99 g/mol
- Application
- Industrial
Physical Properties
- Density
- 1.77 g/cm3 20 °C
- Physical Form
- Crystalline powder
- Odor
- Odorless
- Solubility in Water
- 30 °C
- Boiling Point/Range
- No data available
- Color
- Colorless
- Vapor Pressure
- Negligible
- pH
- 6.0 to 8.0 20 °C
Safety Information
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under normal conditions.
- Thermal Decomposition
- >= 238 °C
- Flammability
- This product is not easily inflammable.
- Incompatible Materials
- Iodine, Chlorates, Nitrates
International Transportation
- Harmonized System Code
- 28351000
- CAS Number : 10039-56-2
- Molar Mass : 105.99 g/mol
- Application : Industrial
- Density : 1.77 g/cm3 20 °C
- Physical Form : Crystalline powder
- Odor : Odorless
- Solubility in Water : 30 °C
- Boiling Point/Range : No data available
- Color : Colorless
- Vapor Pressure : Negligible
- pH : 6.0 to 8.0 20 °C
- Self Ignition : Not auto-flammable
- Chemical Stability : Stable under normal conditions.
- Thermal Decomposition : >= 238 °C
- Flammability : This product is not easily inflammable.
- Incompatible Materials : Iodine, Chlorates, Nitrates
- Harmonized System Code : 28351000
Property
Value
assay
Min. 98 %
iron (Fe)
Max. 0.005 %
heavy metals (as Pb)
Max. 0.005 %
chloride (Cl)
Max. 0.05 %
sulfate (SO4)
Max. 0.05 %