Hypophosphites
Sodium Hypophosphite-1-Hydrate (30410)
for Analysis, Reag. Ph. Eur.
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Application
- Industrial
General Information
- Application
- Industrial
- Application : Industrial
Property
Value
assay
Min. 99 %
pH (5 %, 20°C)
6 - 8
ammonium (NH4)
Max. 0.001 %
arsenic (As)
Max. 0.0001 %
barium (Ba)
Max. 0.005 %
calcium (Ca)
Max. 0.02 %
cadmium (Cd)
Max. 0.0005 %
cobalt (Co)
Max. 0.0005 %
copper (Cu)
Max. 0.0005 %
iron (Fe)
Max. 0.0005 %
magnesium (Mg)
Max. 0.005 %
nickel (Ni)
Max. 0.0005 %
lead (Pb)
Max. 0.0005 %
zinc (Zn)
Max. 0.0005 %
chloride (Cl)
Max. 0.005 %
phosphate,phosphite(as PO4)
Max. 0.5 %
sulfate (SO4)
Max. 0.01 %