Hypophosphites
Manganese(II) Hypophosphite-1-Hydrate (04414)
Extra Pure, Meets Analytical Specification of BPC63
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Application
- Industrial
General Information
- Application
- Industrial
- Application : Industrial
Property
Value
assay
Min. 98.5 %
arsenic (As)
Max. 0.0005 %
barium (Ba)
Max. 0.002 %
calcium (Ca)
Max. 0.005 %
iron (Fe)
Max. 0.002 %
heavy metals (as Pb)
Max. 0.002 %
chloride (Cl)
Max. 0.005 %
sulfate (SO4)
Max. 0.01 %
pH (10 %, 20°C)
3.0 - 4.0