Oxides
Zinc hydroxide carbonate (14419)
technical, assay of Zn min. 53%
General Information
- CAS Number
- 5263-02-5
- Application
- Industrial
Physical Properties
- Melting Point/Range
- Decomposes without melting.
- Solubility in Water
- Practically Insoluble
- Boiling Point/Range
- Not applicable
- Color
- White
- Physical Form
- Crystalline powder
- Density
- 3.500 g/cm3 (20 °C)
- Vapor Pressure
- Negligible
- pH
- 8 (20 °C) Suspension
- Odor
- Odorless
Safety Information
- Thermal Decomposition
- 240 °C
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Incompatible with acids
- Chemical Stability
- No decomposition if stored and applied as directed.
- Flammability
- The product is not flammable.
International Transportation
- Chemical Class
- 9
- UN Number
- 3077
- Harmonized System Code
- 28369917
- Packing Group
- III
General Information
- CAS Number
- 5263-02-5
- Application
- Industrial
Physical Properties
- Melting Point/Range
- Decomposes without melting.
- Solubility in Water
- Practically Insoluble
- Boiling Point/Range
- Not applicable
- Color
- White
- Physical Form
- Crystalline powder
- Density
- 3.500 g/cm3 (20 °C)
- Vapor Pressure
- Negligible
- pH
- 8 (20 °C) Suspension
- Odor
- Odorless
Safety Information
- Thermal Decomposition
- 240 °C
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Incompatible with acids
- Chemical Stability
- No decomposition if stored and applied as directed.
- Flammability
- The product is not flammable.
International Transportation
- Chemical Class
- 9
- UN Number
- 3077
- Harmonized System Code
- 28369917
- Packing Group
- III
- CAS Number : 5263-02-5
- Application : Industrial
- Melting Point/Range : Decomposes without melting.
- Solubility in Water : Practically Insoluble
- Boiling Point/Range : Not applicable
- Color : White
- Physical Form : Crystalline powder
- Density : 3.500 g/cm3 (20 °C)
- Vapor Pressure : Negligible
- pH : 8 (20 °C) Suspension
- Odor : Odorless
- Thermal Decomposition : 240 °C
- Self Ignition : Not auto-flammable
- Incompatible Materials : Incompatible with acids
- Chemical Stability : No decomposition if stored and applied as directed.
- Flammability : The product is not flammable.
- Chemical Class : 9
- UN Number : 3077
- Harmonized System Code : 28369917
- Packing Group : III