Oxides
Magnesium oxide (13138)
light, extra pure, meets analytical specification of Ph. Eur., BP, USP, FCC, E 530, assay (calc. to ignited substance) 98.0 - 100.5%
General Information
- CAS Number
- 1309-48-4
- Molar Mass
- 40.3 g/mol
- Application
- Industrial
Physical Properties
- Melting Point/Range
- 2,852 °C
- Solubility in Water
- Practically Insoluble
- Boiling Point/Range
- 3,600 °C (1,013 hPa)
- Color
- White
- Physical Form
- Crystalline powder
- Density
- 3.58 g/cm3 (20 °C)
- Vapor Pressure
- No data available
- pH
- Alkaline
- Odor
- Odorless
Safety Information
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Acids
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
International Transportation
- Harmonized System Code
- 2825909000
General Information
- CAS Number
- 1309-48-4
- Molar Mass
- 40.3 g/mol
- Application
- Industrial
Physical Properties
- Melting Point/Range
- 2,852 °C
- Solubility in Water
- Practically Insoluble
- Boiling Point/Range
- 3,600 °C (1,013 hPa)
- Color
- White
- Physical Form
- Crystalline powder
- Density
- 3.58 g/cm3 (20 °C)
- Vapor Pressure
- No data available
- pH
- Alkaline
- Odor
- Odorless
Safety Information
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Acids
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
International Transportation
- Harmonized System Code
- 2825909000
- CAS Number : 1309-48-4
- Molar Mass : 40.3 g/mol
- Application : Industrial
- Melting Point/Range : 2,852 °C
- Solubility in Water : Practically Insoluble
- Boiling Point/Range : 3,600 °C (1,013 hPa)
- Color : White
- Physical Form : Crystalline powder
- Density : 3.58 g/cm3 (20 °C)
- Vapor Pressure : No data available
- pH : Alkaline
- Odor : Odorless
- Self Ignition : Not auto-flammable
- Incompatible Materials : Acids
- Chemical Stability : Stable under recommended storage conditions.
- Flammability : The product is not flammable.
- Harmonized System Code : 2825909000
Image
SKU
Description
CIP900-10325008
MAGNESIUM OXIDE LIGHT 20,0KS