Oxides
Aluminum oxide (11031)
technical, assay (complexometric) min. 98%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Linear Formula
- Al2O3
- CAS Number
- 1344-28-1
- Grade
- Technical
Physical Properties
- Vapor Pressure
- No data available hectopascal
- Odor
- Odorless
- Boiling Point/Range
- 2,980 °C (1,013 hPa)
- Color
- Colorless
- Density
- 4.000 g/cm3 (20 °C)
- Melting Point/Range
- 2,072 °C
- Physical Form
- Crystalline powder
Safety Information
- Flammability
- The product is not flammable.
- Chemical Stability
- Stable under normal conditions.
- Incompatible Materials
- Strong oxidizing agents, Metals, Halogens, Ethylene oxide, Acids, Chlorine trifluoride
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 2818200000
General Information
- Linear Formula
- Al2O3
- CAS Number
- 1344-28-1
- Grade
- Technical
Physical Properties
- Vapor Pressure
- No data available hectopascal
- Odor
- Odorless
- Boiling Point/Range
- 2,980 °C (1,013 hPa)
- Color
- Colorless
- Density
- 4.000 g/cm3 (20 °C)
- Melting Point/Range
- 2,072 °C
- Physical Form
- Crystalline powder
Safety Information
- Flammability
- The product is not flammable.
- Chemical Stability
- Stable under normal conditions.
- Incompatible Materials
- Strong oxidizing agents, Metals, Halogens, Ethylene oxide, Acids, Chlorine trifluoride
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 2818200000
- Linear Formula : Al2O3
- CAS Number : 1344-28-1
- Grade : Technical
- Vapor Pressure : No data available hectopascal
- Odor : Odorless
- Boiling Point/Range : 2,980 °C (1,013 hPa)
- Color : Colorless
- Density : 4.000 g/cm3 (20 °C)
- Melting Point/Range : 2,072 °C
- Physical Form : Crystalline powder
- Flammability : The product is not flammable.
- Chemical Stability : Stable under normal conditions.
- Incompatible Materials : Strong oxidizing agents, Metals, Halogens, Ethylene oxide, Acids, Chlorine trifluoride
- Thermal Decomposition : No decomposition if used as directed.
- Harmonized System Code : 2818200000
Property
Value
assay (complexometric)
Min. 98 %
loss on ignition (1000°C, 2 h)
Max. 1 %