Nitrates
Strontium nitrate (31633)
puriss. p.a., ACS reagent, emitter paste for CRT, catalyst precursor, assay ≥99.0% (complexometric)
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Linear Formula
- Sr(NO3)2
- Molar Mass
- 211.63 g/mol
- CAS Number
- 10042-76-9
- Grade
- Puriss. p.a.
Physical Properties
- Boiling Point/Range
- No data available
- Melting Point/Range
- 645 °C
- Physical Form
- Crystalline powder
- pH
- 5.0 to 7.0 (20 °C)
- Color
- Colorless
- Odor
- Odorless
- Vapor Pressure
- Not applicable hectopascal
- Density
- 2.980 g/cm3 (20 °C)
- Partition Coefficient
- No data available
- Flashpoint
- Not applicable
Safety Information
- Oxidizing
- Oxidizing
- Chemical Stability
- Stable under normal conditions
- Thermal Decomposition
- No decomposition if used as directed
- Incompatible Materials
- Reducing agents, Acids, Organic materials, Powdered metals, Combustible material
- Flammability
- The product is not flammable.
International Transportation
- UN Number
- 1507
- Harmonized System Code
- 2834292000
- Chemical Class
- 5.1
- Packing Group
- III
General Information
- Linear Formula
- Sr(NO3)2
- Molar Mass
- 211.63 g/mol
- CAS Number
- 10042-76-9
- Grade
- Puriss. p.a.
Physical Properties
- Boiling Point/Range
- No data available
- Melting Point/Range
- 645 °C
- Physical Form
- Crystalline powder
- pH
- 5.0 to 7.0 (20 °C)
- Color
- Colorless
- Odor
- Odorless
- Vapor Pressure
- Not applicable hectopascal
- Density
- 2.980 g/cm3 (20 °C)
- Partition Coefficient
- No data available
- Flashpoint
- Not applicable
Safety Information
- Oxidizing
- Oxidizing
- Chemical Stability
- Stable under normal conditions
- Thermal Decomposition
- No decomposition if used as directed
- Incompatible Materials
- Reducing agents, Acids, Organic materials, Powdered metals, Combustible material
- Flammability
- The product is not flammable.
International Transportation
- UN Number
- 1507
- Harmonized System Code
- 2834292000
- Chemical Class
- 5.1
- Packing Group
- III
- Linear Formula : Sr(NO3)2
- Molar Mass : 211.63 g/mol
- CAS Number : 10042-76-9
- Grade : Puriss. p.a.
- Boiling Point/Range : No data available
- Melting Point/Range : 645 °C
- Physical Form : Crystalline powder
- pH : 5.0 to 7.0 (20 °C)
- Color : Colorless
- Odor : Odorless
- Vapor Pressure : Not applicable hectopascal
- Density : 2.980 g/cm3 (20 °C)
- Partition Coefficient : No data available
- Flashpoint : Not applicable
- Oxidizing : Oxidizing
- Chemical Stability : Stable under normal conditions
- Thermal Decomposition : No decomposition if used as directed
- Incompatible Materials : Reducing agents, Acids, Organic materials, Powdered metals, Combustible material
- Flammability : The product is not flammable.
- UN Number : 1507
- Harmonized System Code : 2834292000
- Chemical Class : 5.1
- Packing Group : III
Product Number
SKUs
Image
SKU
Description
10191315
STRONTIUM NITRATE 50,0KK
Image
SKU
Description
10191315
STRONTIUM NITRATE 50,0KK
Property
Value
assay (complexometric)
Min. 99.0 %
loss on drying (105°C, 4 h)
Max. 0.1 %
pH (5 %, 25 °C)
5.0 - 7.0
in H2O insoluble matter (10% solution)
Max. 0.01 %
ammonium (NH4)
Max. 0.005 %
barium (Ba)
Max. 0.01 %
calcium (Ca)
Max. 0.005 %
copper (Cu)
Max. 0.0002 %
iron (Fe)
Max. 0.0005 %
potassium (K)
Max. 0.005 %
magnesium (Mg)
Max. 0.002 %
sodium (Na)
Max. 0.005 %
lead (Pb)
Max. 0.0002 %
zinc (Zn)
Max. 0.0002 %
heavy metals (as Pb)
Max. 0.0005 %
chloride (Cl)
Max. 0.001 %
sulfate (SO4)
Max. 0.005 %
Mg and alkali salts (SO4)
Max. 0.15 %
appearance
complying