Nitrates
Potassium nitrate (31345)
analytical reagent, special quality SM, assay 99.0 - 100.5%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides our customers with brand security and a good user experience by reliably delivering high quality products.• Quality Control. cGMP and HACCP• Ease of handling. Packaging expertise for free flowing materials• Excellence in chemistry. Strong adherence to high purity product standards
Specifications
General Information
- Linear Formula
- Nitrates
- Molar Mass
- 101 g/mol
- Application
- Oral Care
- CAS Number
- 7757-79-1
- Typical Uses
- Mouthwash
- Toothpaste
- Grade
- Special quality
- Performance Function
- Desensitizer
Physical Properties
- Physical Form
- Crystalline
- Boiling Point/Range
- Decomposition
- Color
- Colorless
- pH
- 5.5 to 7.5 at 50 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
- Density
- 2.11 g/cm3 (20 °C)
- Formula
- KNO₃
- Odor
- Odorless
- Melting Point/Range
- 335 °C (1,013 hPa)
Safety Information
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 3.
- Flammability
- The product is not flammable
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under normal conditions.
- Incompatible Materials
- Cyanides, Thiocyanates, Acids, Heavy metals, Reducing agents, Combustible material
International Transportation
- Chemical Class
- 5.1
- UN Number
- 1486
- Harmonized System Code
- 28342100
- Packing Group
- III
General Information
- Linear Formula
- Nitrates
- Molar Mass
- 101 g/mol
- Application
- Oral Care
- CAS Number
- 7757-79-1
- Typical Uses
- Mouthwash
- Toothpaste
- Grade
- Special quality
- Performance Function
- Desensitizer
Physical Properties
- Physical Form
- Crystalline
- Boiling Point/Range
- Decomposition
- Color
- Colorless
- pH
- 5.5 to 7.5 at 50 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
- Density
- 2.11 g/cm3 (20 °C)
- Formula
- KNO₃
- Odor
- Odorless
- Melting Point/Range
- 335 °C (1,013 hPa)
Safety Information
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 3.
- Flammability
- The product is not flammable
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under normal conditions.
- Incompatible Materials
- Cyanides, Thiocyanates, Acids, Heavy metals, Reducing agents, Combustible material
International Transportation
- Chemical Class
- 5.1
- UN Number
- 1486
- Harmonized System Code
- 28342100
- Packing Group
- III
- Linear Formula : Nitrates
- Molar Mass : 101 g/mol
- Application : Oral Care
- CAS Number : 7757-79-1
- Typical Uses : Mouthwash|Toothpaste
- Grade : Special quality
- Physical Form : Crystalline
- Boiling Point/Range : Decomposition
- Color : Colorless
- pH : 5.5 to 7.5 at 50 g/l (20 °C)
- Vapor Pressure : No data available hectopascal
- Density : 2.11 g/cm3 (20 °C)
- Formula : KNO₃
- Odor : Odorless
- Melting Point/Range : 335 °C (1,013 hPa)
- Oxidizing : The substance or mixture is classified as oxidizing with the category 3.
- Flammability : The product is not flammable
- Self Ignition : Not auto-flammable
- Chemical Stability : Stable under normal conditions.
- Incompatible Materials : Cyanides, Thiocyanates, Acids, Heavy metals, Reducing agents, Combustible material
- Chemical Class : 5.1
- UN Number : 1486
- Harmonized System Code : 28342100
- Packing Group : III
- Performance Function : Desensitizer
Brochure
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 153.37 KB
1/23/2023
153.37 KB
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
153.37 KB
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
Property
Value
appearance
complying
identity
complying
assay
99.0 - 100.5 %
assay (calc. to the dried substance)
99.0 - 101.0 %
loss on drying (105°C)
Max. 0.5 %
acidity or alkalinity
complying
arsenic (As)
Max. 2 ppm
calcium (Ca)
Max. 100 ppm
iron (Fe)
Max. 10 ppm
sodium (Na)
Max. 0.1 %
lead (Pb)
Max. 10 ppm
heavy metals (as Pb)
Max. 10 ppm
ammonium (NH4)
Max. 100 ppm
chloride (Cl)
Max. 20 ppm
nitrite (NO2)
Max. 5 ppm
sulfate (SO4)
Max. 150 ppm
appearance of the solution
complying
reducible impurities
complying
residual solvents
complying