Nitrates
Potassium nitrate (31321)
cGMP Certified, analytical reagent, special quality, meets analytical specification of Ph. Eur., BP, USP, assay 99.0 - 100.5%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides our customers with brand security and a good user experience by reliably delivering high quality products.
- Quality Control
- cGMP and HACCP
- Ease of handling
- Packaging expertise for free flowing materials
- Excellence in chemistry
- Strong adherence to high purity product standards
Specifications
General Information
- Linear Formula
- KNO3
- CAS Number
- 7757-79-1
- Application
- Oral Care
- Molar Mass
- 101 g/mol
- Grade
- Special quality
- Typical Uses
- Mouthwash
- Toothpaste
- Performance Function
- Desensitizer
Physical Properties
- Density
- 2.11 g/cm3 (20 °C)
- Formula
- KNO₃
- Boiling Point/Range
- Decomposition
- Vapor Pressure
- No data available hectopascal
- Melting Point/Range
- 335 °C (1,013 hPa)
- Physical Form
- Crystalline powder
- pH
- 5.5 to 7.5 at 50 g/l (20 °C)
- Color
- Colorless
- Odor
- Odorless
Standards & Approvals
- Specifications Met
- Ph. Eur.
- BP
- USP
- cGMP
Safety Information
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 3
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under normal conditions
- Incompatible Materials
- Cyanides
- Thiocyanates
- Acids
- Heavy metals
- Reducing agents
- Combustible material
- Flammability
- The product is not flammable
International Transportation
- UN Number
- 1486
- Packing Group
- III
- Harmonized System Code
- 2834210000
- Chemical Class
- 5.1
General Information
- Linear Formula
- KNO3
- CAS Number
- 7757-79-1
- Application
- Oral Care
- Molar Mass
- 101 g/mol
- Grade
- Special quality
- Typical Uses
- Mouthwash
- Toothpaste
- Performance Function
- Desensitizer
Physical Properties
- Density
- 2.11 g/cm3 (20 °C)
- Formula
- KNO₃
- Boiling Point/Range
- Decomposition
- Vapor Pressure
- No data available hectopascal
- Melting Point/Range
- 335 °C (1,013 hPa)
- Physical Form
- Crystalline powder
- pH
- 5.5 to 7.5 at 50 g/l (20 °C)
- Color
- Colorless
- Odor
- Odorless
Standards & Approvals
- Specifications Met
- Ph. Eur.
- BP
- USP
- cGMP
Safety Information
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 3
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under normal conditions
- Incompatible Materials
- Cyanides
- Thiocyanates
- Acids
- Heavy metals
- Reducing agents
- Combustible material
- Flammability
- The product is not flammable
International Transportation
- UN Number
- 1486
- Packing Group
- III
- Harmonized System Code
- 2834210000
- Chemical Class
- 5.1
- Linear Formula : KNO3
- CAS Number : 7757-79-1
- Application : Oral Care
- Molar Mass : 101 g/mol
- Grade : Special quality
- Typical Uses : Mouthwash|Toothpaste
- Density : 2.11 g/cm3 (20 °C)
- Formula : KNO₃
- Boiling Point/Range : Decomposition
- Vapor Pressure : No data available hectopascal
- Melting Point/Range : 335 °C (1,013 hPa)
- Physical Form : Crystalline powder
- pH : 5.5 to 7.5 at 50 g/l (20 °C)
- Color : Colorless
- Odor : Odorless
- Specifications Met : Ph. Eur.|BP|USP|cGMP
- Oxidizing : The substance or mixture is classified as oxidizing with the category 3
- Self Ignition : Not auto-flammable
- Chemical Stability : Stable under normal conditions
- Incompatible Materials : Cyanides|Thiocyanates|Acids|Heavy metals|Reducing agents|Combustible material
- Flammability : The product is not flammable
- UN Number : 1486
- Packing Group : III
- Harmonized System Code : 2834210000
- Chemical Class : 5.1
- Performance Function : Desensitizer
Brochure
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 153.37 KB
1/23/2023
153.37 KB
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
153.37 KB
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
Property
Value
identity
complying
assay
99.0 - 100.5 %
assay (calc. to the dried substance)
99.0 - 101.0 %
loss on drying (105°C)
Max. 0.5 %
arsenic (As)
Max. 2 ppm
calcium (Ca)
Max. 100 ppm
iron (Fe)
Max. 10 ppm
sodium (Na)
Max. 0.1 %
lead (Pb)
Max. 10 ppm
heavy metals (as Pb)
Max. 10 ppm
ammonium (NH4)
Max. 100 ppm
chloride (Cl)
Max. 20 ppm
nitrite (NO2)
Max. 5 ppm
sulfate (SO4)
Max. 150 ppm
appearance of the solution
complying
reducible impurities
complying
acidity or alkalinity
complying
residual solvents
complying