Nitrates
Potassium nitrate (12649)
extra pure, special quality B, with 0.5-1.5% anti-caking agent, assay 97.5 - 100.0%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Act as a desensitizing agent in toothpaste
Specifications
General Information
- Linear Formula
- KNO3-Aero
- Application
- Oral Care
- CAS Number
- 7757-79-1
Physical Properties
- Odor
- Odorless
- Melting Point/Range
- 335 °C (1,013 hPa)
- pH
- 5.0 to 8.0 at 50 g/l (20 °C)
- Physical Form
- Crystalline powder
- Color
- Colorless
- Boiling Point/Range
- Decomposition
- Vapor Pressure
- No data available hectopascal
- Density
- 2.090 g/cm3 (20 °C)
Safety Information
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 3.
- Chemical Stability
- No decomposition if stored and applied as directed. Stable under normal conditions.
- Flammability
- The product is not flammable.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Reactions with combustible substances, Mixtures of inflammable substances are easily combustible and burn vigorously
International Transportation
- UN Number
- 1486
- Packing Group
- III
- Chemical Class
- 5.1
- Harmonized System Code
- 28342100
General Information
- Linear Formula
- KNO3-Aero
- Application
- Oral Care
- CAS Number
- 7757-79-1
Physical Properties
- Odor
- Odorless
- Melting Point/Range
- 335 °C (1,013 hPa)
- pH
- 5.0 to 8.0 at 50 g/l (20 °C)
- Physical Form
- Crystalline powder
- Color
- Colorless
- Boiling Point/Range
- Decomposition
- Vapor Pressure
- No data available hectopascal
- Density
- 2.090 g/cm3 (20 °C)
Safety Information
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 3.
- Chemical Stability
- No decomposition if stored and applied as directed. Stable under normal conditions.
- Flammability
- The product is not flammable.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Reactions with combustible substances, Mixtures of inflammable substances are easily combustible and burn vigorously
International Transportation
- UN Number
- 1486
- Packing Group
- III
- Chemical Class
- 5.1
- Harmonized System Code
- 28342100
- Linear Formula : KNO3-Aero
- Application : Oral Care
- CAS Number : 7757-79-1
- Odor : Odorless
- Melting Point/Range : 335 °C (1,013 hPa)
- pH : 5.0 to 8.0 at 50 g/l (20 °C)
- Physical Form : Crystalline powder
- Color : Colorless
- Boiling Point/Range : Decomposition
- Vapor Pressure : No data available hectopascal
- Density : 2.090 g/cm3 (20 °C)
- Oxidizing : The substance or mixture is classified as oxidizing with the category 3.
- Chemical Stability : No decomposition if stored and applied as directed. Stable under normal conditions.
- Flammability : The product is not flammable.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Reactions with combustible substances, Mixtures of inflammable substances are easily combustible and burn vigorously
- UN Number : 1486
- Packing Group : III
- Chemical Class : 5.1
- Harmonized System Code : 28342100
Property
Value
appearance
complying
identity on K
complying
identity on NO3
complying
identity on SiO2
complying
assay
97.5 - 100.0 %
arsenic (As)
Max. 0.0002 %
sodium (Na)
Max. 0.1 %
heavy metals (as Pb)
Max. 0.002 %
ammonium compounds
complying
chloride (Cl)
Max. 0.033 %
sulfate (SO4)
Max. 0.12 %