Nitrates
Copper(II) nitrate-2,5-hydrate (31288)
analytical reagent, ACS
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
Standards & Approvals
- Specifications Met
- ACS
Standards & Approvals
- Specifications Met
- ACS
- Specifications Met : ACS
Property
Value
assay
99.0 - 102.0 %
in diluted HNO3 insoluble matter
Max. 0.01 %
pH (5 %, 20°C)
3.5 - 4.5
calcium (Ca)
Max. 0.005 %
iron (Fe)
Max. 0.002 %
potassium (K)
Max. 0.005 %
magnesium (Mg)
Max. 0.001 %
sodium (Na)
Max. 0.01 %
nickel (Ni)
Max. 0.002 %
lead (Pb)
Max. 0.001 %
zinc (Zn)
Max. 0.001 %
chloride (Cl)
Max. 0.001 %
sulfate (SO4)
Max. 0.005 %