Nitrates
Chromium(III) nitrate solution (12278)
65 % Cr(NO3)3.9H2O
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Property
Value
assay of Cr(NO3)3*9H2O
64 - 66 %
pH (5 %, 20°C)
1 - 3
calcium (Ca)
Max. 0.1 %
iron (Fe)
Max. 0.1 %
sodium (Na)
Max. 0.1 %
chloride (Cl)
Max. 0.01 %
sulfate (SO4)
Max. 0.03 %