Nitrates
Aluminum nitrate nonahydrate (11023)
extra pure, phosphor surface treatment, catalyst precursor, assay min. 98%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- CAS Number
- 7784-27-2
- Application
- Industrial
- Molar Mass
- 375.13 g/mol
Physical Properties
- pH
- 2.5 to 3.5 20 °C
- Physical Form
- Crystalline powder
- Odor
- Weak
- Vapor Pressure
- No data available
- Color
- Colorless
- Density
- No data available
- Solubility in Water
- 25 °C
- Boiling Point/Range
- Decomposes on heating.
- Melting Point/Range
- 73 °C Elimination of water of crystallisation
Safety Information
- Incompatible Materials
- Combustible material, Powdered metals
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Thermal Decomposition
- 135 °C
- Self Ignition
- Not auto-flammable
International Transportation
- Harmonized System Code
- 2834295100
General Information
- CAS Number
- 7784-27-2
- Application
- Industrial
- Molar Mass
- 375.13 g/mol
Physical Properties
- pH
- 2.5 to 3.5 20 °C
- Physical Form
- Crystalline powder
- Odor
- Weak
- Vapor Pressure
- No data available
- Color
- Colorless
- Density
- No data available
- Solubility in Water
- 25 °C
- Boiling Point/Range
- Decomposes on heating.
- Melting Point/Range
- 73 °C Elimination of water of crystallisation
Safety Information
- Incompatible Materials
- Combustible material, Powdered metals
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Thermal Decomposition
- 135 °C
- Self Ignition
- Not auto-flammable
International Transportation
- Harmonized System Code
- 2834295100
- CAS Number : 7784-27-2
- Application : Industrial
- Molar Mass : 375.13 g/mol
- pH : 2.5 to 3.5 20 °C
- Physical Form : Crystalline powder
- Odor : Weak
- Vapor Pressure : No data available
- Color : Colorless
- Density : No data available
- Solubility in Water : 25 °C
- Boiling Point/Range : Decomposes on heating.
- Melting Point/Range : 73 °C Elimination of water of crystallisation
- Incompatible Materials : Combustible material, Powdered metals
- Chemical Stability : Stable under normal conditions.
- Flammability : The product is not flammable.
- Thermal Decomposition : 135 °C
- Self Ignition : Not auto-flammable
- Harmonized System Code : 2834295100
Image
SKU
Description
10186131
ALUMINIUM NITRATE-9-HYDRATE 25,0KS
Property
Value
assay
Min. 98 %
pH (5 %, 20°C)
2.5 - 3.5
calcium (Ca)
Max. 0.02 %
iron (Fe)
Max. 0.005 %
potassium (K)
Max. 0.05 %
magnesium (Mg)
Max. 0.005 %
sodium (Na)
Max. 0.02 %
heavy metals (as Pb)
Max. 0.001 %
chloride (Cl)
Max. 0.005 %
sulfate (SO4)
Max. 0.005 %