Fluorides
Tin(II) fluoride (01285)
extra pure, meets analytical specification of USP, assay of Sn(II)+ (calc.to dried subst.) min. 71.2%
Honeywell provides our customers with brand security and a good user experience by reliably delivering high quality products.
• Quality Control. cGMP and HACCP
• Ease of handling. Packaging expertise for free flowing materials
• Excellence in chemistry. Strong adherence to high purity product standards
General Information
- Molar Mass
- 156.71 g/mol
- CAS Number
- 7783-47-3
- Application
- Antigingivitis
- Antihalitosis
- Mouthwash
- Anticavity
- Toothpaste
Physical Properties
- Boiling Point/Range
- 850 °C (1,013 hPa)
- Density
- 4.57 g/cm3 (25 °C)
- Vapor Pressure
- No data available
- Formula
- SnF₂
- pH
- 2.8 to 3.5 at 40 g/l (25 °C)
- Melting Point/Range
- 213 to 215 °C
- Color
- Colorless
- Solubility
- No data available
- Physical Form
- Crystalline powder
- Odor
- Odorless
Safety Information
- Thermal Decomposition
- No decomposition if used as directed.
- Self Ignition
- Not applicable
- Incompatible Materials
- With strong mineral acids hydrogen fluoride is produced, Incompatible with oxidizing agents, Strong oxidizing agents, Chlorine
- Corrosivity
- Corrosive to metals
- Chemical Stability
- No decomposition if stored and applied as directed. Stable under normal conditions.
- Flammability
- The product is not flammable.
International Transportation
- Sub Class 1
- 6.1
- UN Number
- 2923
- Packing Group
- III
- Chemical Class
- 8
- Harmonized System Code
- 2826199000
General Information
- Molar Mass
- 156.71 g/mol
- CAS Number
- 7783-47-3
- Application
- Antigingivitis
- Antihalitosis
- Mouthwash
- Anticavity
- Toothpaste
Physical Properties
- Boiling Point/Range
- 850 °C (1,013 hPa)
- Density
- 4.57 g/cm3 (25 °C)
- Vapor Pressure
- No data available
- Formula
- SnF₂
- pH
- 2.8 to 3.5 at 40 g/l (25 °C)
- Melting Point/Range
- 213 to 215 °C
- Color
- Colorless
- Solubility
- No data available
- Physical Form
- Crystalline powder
- Odor
- Odorless
Safety Information
- Thermal Decomposition
- No decomposition if used as directed.
- Self Ignition
- Not applicable
- Incompatible Materials
- With strong mineral acids hydrogen fluoride is produced, Incompatible with oxidizing agents, Strong oxidizing agents, Chlorine
- Corrosivity
- Corrosive to metals
- Chemical Stability
- No decomposition if stored and applied as directed. Stable under normal conditions.
- Flammability
- The product is not flammable.
International Transportation
- Sub Class 1
- 6.1
- UN Number
- 2923
- Packing Group
- III
- Chemical Class
- 8
- Harmonized System Code
- 2826199000
- Molar Mass : 156.71 g/mol
- CAS Number : 7783-47-3
- Application : Antigingivitis|Antihalitosis|Mouthwash|Anticavity|Toothpaste
- Boiling Point/Range : 850 °C (1,013 hPa)
- Density : 4.57 g/cm3 (25 °C)
- Vapor Pressure : No data available
- Formula : SnF₂
- pH : 2.8 to 3.5 at 40 g/l (25 °C)
- Melting Point/Range : 213 to 215 °C
- Color : Colorless
- Solubility : No data available
- Physical Form : Crystalline powder
- Odor : Odorless
- Thermal Decomposition : No decomposition if used as directed.
- Self Ignition : Not applicable
- Incompatible Materials : With strong mineral acids hydrogen fluoride is produced, Incompatible with oxidizing agents, Strong oxidizing agents, Chlorine
- Corrosivity : Corrosive to metals
- Chemical Stability : No decomposition if stored and applied as directed. Stable under normal conditions.
- Flammability : The product is not flammable.
- Sub Class 1 : 6.1
- UN Number : 2923
- Packing Group : III
- Chemical Class : 8
- Harmonized System Code : 2826199000
Brochure
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
6/18/2021
PDF 240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
6/18/2021
PDF 240.29 KB
Image
SKU
Description
10622666-FC
Tin(II)-Fluoride USP 15,0KSP