Fluorides
Sodium fluoride (01249)
powder, extra pure, fluoride source, meets analytical specification of Ph. Eur., BP, USP, assay (calc. to the dried substance) 98.5 - 100.5%
Honeywell provides our customers with brand security and a good user experience by reliably delivering high quality products.
• Quality Control. cGMP and HACCP
• Ease of handling. Packaging expertise for free flowing materials
• Excellence in chemistry. Strong adherence to high purity product standards
General Information
- CAS Number
- 7681-49-4
- Molar Mass
- 41.99 g/mol
- Application
- Anticavity
- Mouthwash
- Toothpaste
- UNSPSC Code
- 12352300
Physical Properties
- Melting Point/Range
- 990 °C
- Solubility in Water
- 20 °C
- Boiling Point/Range
- 1,704 °C (1,013 hPa)
- Color
- Colorless
- Physical Form
- Crystalline powder
- Density
- 2.7 g/cm3 (20 °C)
- Vapor Pressure
- No data available
- Formula
- NaF
- pH
- 8.0 to 10.0 (20 °C)
- Odor
- Odorless
Safety Information
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- With strong mineral acids hydrogen fluoride is produced, Glass and silicate-containing materials are attacked
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
International Transportation
- UN Number
- 1690
- Chemical Class
- 6.1
- Harmonized System Code
- 28261910
- Packing Group
- III
General Information
- CAS Number
- 7681-49-4
- Molar Mass
- 41.99 g/mol
- Application
- Anticavity
- Mouthwash
- Toothpaste
- UNSPSC Code
- 12352300
Physical Properties
- Melting Point/Range
- 990 °C
- Solubility in Water
- 20 °C
- Boiling Point/Range
- 1,704 °C (1,013 hPa)
- Color
- Colorless
- Physical Form
- Crystalline powder
- Density
- 2.7 g/cm3 (20 °C)
- Vapor Pressure
- No data available
- Formula
- NaF
- pH
- 8.0 to 10.0 (20 °C)
- Odor
- Odorless
Safety Information
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- With strong mineral acids hydrogen fluoride is produced, Glass and silicate-containing materials are attacked
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
International Transportation
- UN Number
- 1690
- Chemical Class
- 6.1
- Harmonized System Code
- 28261910
- Packing Group
- III
- CAS Number : 7681-49-4
- Molar Mass : 41.99 g/mol
- Application : Anticavity|Mouthwash|Toothpaste
- UNSPSC Code : 12352300
- Melting Point/Range : 990 °C
- Solubility in Water : 20 °C
- Boiling Point/Range : 1,704 °C (1,013 hPa)
- Color : Colorless
- Physical Form : Crystalline powder
- Density : 2.7 g/cm3 (20 °C)
- Vapor Pressure : No data available
- Formula : NaF
- pH : 8.0 to 10.0 (20 °C)
- Odor : Odorless
- Self Ignition : Not auto-flammable
- Incompatible Materials : With strong mineral acids hydrogen fluoride is produced, Glass and silicate-containing materials are attacked
- Chemical Stability : Stable under normal conditions.
- Flammability : The product is not flammable.
- UN Number : 1690
- Chemical Class : 6.1
- Harmonized System Code : 28261910
- Packing Group : III
Brochure
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
6/18/2021
PDF 240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
6/18/2021
PDF 240.29 KB
Image
SKU
Description
CIP900-10185167
SODIUM FLUORIDE 25,0KK