Fluorides
Potassium fluoride solution (01319)
41 wt. % in water
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides food grade inorganic salts and extra low bromide content for industry/domestic reverse osmosis systems.
Specifications
General Information
- Linear Formula
- KF
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Density
- 1.400 g/cm3 (20 °C)
- Melting Point/Range
- No data available
- pH
- 7.5 to 8.0 (20 °C)
- Vapor Pressure
- similar to water hectopascal
- Odor
- Odorless
- Color
- Colorless
- Physical Form
- Crystalline powder
Safety Information
- Chemical Stability
- Stable up to boiling point.
- Flammability
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 28261990
- Packing Group
- III
- Chemical Class
- 6.1
- UN Number
- 3422
General Information
- Linear Formula
- KF
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Density
- 1.400 g/cm3 (20 °C)
- Melting Point/Range
- No data available
- pH
- 7.5 to 8.0 (20 °C)
- Vapor Pressure
- similar to water hectopascal
- Odor
- Odorless
- Color
- Colorless
- Physical Form
- Crystalline powder
Safety Information
- Chemical Stability
- Stable up to boiling point.
- Flammability
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 28261990
- Packing Group
- III
- Chemical Class
- 6.1
- UN Number
- 3422
- Linear Formula : KF
- Boiling Point/Range : > 100 °C (1,013 hPa)
- Density : 1.400 g/cm3 (20 °C)
- Melting Point/Range : No data available
- pH : 7.5 to 8.0 (20 °C)
- Vapor Pressure : similar to water hectopascal
- Odor : Odorless
- Color : Colorless
- Physical Form : Crystalline powder
- Chemical Stability : Stable up to boiling point.
- Flammability : Not applicable
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride
- Self Ignition : Not auto-flammable
- Thermal Decomposition : No decomposition if used as directed.
- Harmonized System Code : 28261990
- Packing Group : III
- Chemical Class : 6.1
- UN Number : 3422
Brochure
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
Property
Value
assay
40.5 - 41.5 %
arsenic (As)
Max. 0.0003 %
lead (Pb)
Max. 0.001 %
copper and zinc
Max. 0.005 %
zinc (Zn)
Max. 0.0025 %