Fluorides
Potassium fluoride (01133)
extra pure, used in the production of welding, soldering and fluxing agents, assay min. 99%
Honeywell provides food grade inorganic salts and extra low bromide content for industry/domestic reverse osmosis systems.
General Information
- CAS Number
- 7789-23-3
- Molar Mass
- 58.10 g/mol
Physical Properties
- Melting Point/Range
- 846 °C
- Solubility in Water
- 18 °C
- Boiling Point/Range
- 1,505 °C (1,013 hPa)
- Color
- Colorless
- Flashpoint
- Not applicable
- Physical Form
- Crystalline powder
- Density
- 2.48 g/cm3 (20 °C)
- Vapor Pressure
- No data available
- Formula
- KF
- pH
- 8 to 9 at 50 g/l (20 °C)
- Odor
- Odorless
Safety Information
- Ignition Temperature
- Not applicable
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
International Transportation
- UN Number
- 1812
- Chemical Class
- 6.1
- Harmonized System Code
- 2826199000
- Packing Group
- III
General Information
- CAS Number
- 7789-23-3
- Molar Mass
- 58.10 g/mol
Physical Properties
- Melting Point/Range
- 846 °C
- Solubility in Water
- 18 °C
- Boiling Point/Range
- 1,505 °C (1,013 hPa)
- Color
- Colorless
- Flashpoint
- Not applicable
- Physical Form
- Crystalline powder
- Density
- 2.48 g/cm3 (20 °C)
- Vapor Pressure
- No data available
- Formula
- KF
- pH
- 8 to 9 at 50 g/l (20 °C)
- Odor
- Odorless
Safety Information
- Ignition Temperature
- Not applicable
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
International Transportation
- UN Number
- 1812
- Chemical Class
- 6.1
- Harmonized System Code
- 2826199000
- Packing Group
- III
- CAS Number : 7789-23-3
- Molar Mass : 58.10 g/mol
- Melting Point/Range : 846 °C
- Solubility in Water : 18 °C
- Boiling Point/Range : 1,505 °C (1,013 hPa)
- Color : Colorless
- Flashpoint : Not applicable
- Physical Form : Crystalline powder
- Density : 2.48 g/cm3 (20 °C)
- Vapor Pressure : No data available
- Formula : KF
- pH : 8 to 9 at 50 g/l (20 °C)
- Odor : Odorless
- Ignition Temperature : Not applicable
- Self Ignition : Not auto-flammable
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Chemical Stability : Stable under normal conditions.
- Flammability : The product is not flammable.
- UN Number : 1812
- Chemical Class : 6.1
- Harmonized System Code : 2826199000
- Packing Group : III
Brochure
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
6/18/2021
PDF 240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
6/18/2021
PDF 240.29 KB
Image
SKU
Description
10185130-FC
POTASSIUM FLUORIDE 20,0KS