Fluorides
Potassium fluoride (01132)
purified, assay min. 99%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Fluorinating agent for halide addition in pesticide synthesis and various other industrial applciations.
General Information
- CAS Number
- 7789-23-3
- Molar Mass
- 58.10 g/mol
- Application
- Industrial
Physical Properties
- Odor
- Odorless
- Color
- Colorless
- Vapor Pressure
- No data available
- pH
- 8 to 9 at 50 g/l 20 °C
- Melting Point/Range
- 846 °C
- Physical Form
- Solid
- Density
- 2.48 g/cm3 20 °C
- Boiling Point/Range
- 1,505 °C 1,013 hPa
- Solubility in Water
- 18 °C
Safety Information
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable.
- Chemical Stability
- Stable under normal conditions.
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
International Transportation
- UN Number
- 1812
- Packing Group
- III
- Harmonized System Code
- 2826199000
- Chemical Class
- 6.1
General Information
- CAS Number
- 7789-23-3
- Molar Mass
- 58.10 g/mol
- Application
- Industrial
Physical Properties
- Odor
- Odorless
- Color
- Colorless
- Vapor Pressure
- No data available
- pH
- 8 to 9 at 50 g/l 20 °C
- Melting Point/Range
- 846 °C
- Physical Form
- Solid
- Density
- 2.48 g/cm3 20 °C
- Boiling Point/Range
- 1,505 °C 1,013 hPa
- Solubility in Water
- 18 °C
Safety Information
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable.
- Chemical Stability
- Stable under normal conditions.
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
International Transportation
- UN Number
- 1812
- Packing Group
- III
- Harmonized System Code
- 2826199000
- Chemical Class
- 6.1
- CAS Number : 7789-23-3
- Molar Mass : 58.10 g/mol
- Application : Industrial
- Odor : Odorless
- Color : Colorless
- Vapor Pressure : No data available
- pH : 8 to 9 at 50 g/l 20 °C
- Melting Point/Range : 846 °C
- Physical Form : Solid
- Density : 2.48 g/cm3 20 °C
- Boiling Point/Range : 1,505 °C 1,013 hPa
- Solubility in Water : 18 °C
- Self Ignition : Not auto-flammable
- Flammability : The product is not flammable.
- Chemical Stability : Stable under normal conditions.
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
- UN Number : 1812
- Packing Group : III
- Harmonized System Code : 2826199000
- Chemical Class : 6.1
Image
SKU
Description
10093978
POTASSIUM FLUORIDE-20BAG
Property
Value
assay
Min. 99 %
loss on ignition (500°C, 2 h)
Max. 0.5 %
iron (Fe)
Max. 0.005 %
chloride (Cl)
Max. 0.01 %
sulfate (SO4)
Max. 0.05 %