Fluorides
Magnesium Fluoride Calcined (01337)
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Application
- Industrial
General Information
- Application
- Industrial
- Application : Industrial
Property
Value
assay of Mg
38 - 40 %
assay of fluor (F)
59.5 - 61.5 %
loss on ignition (500°C, 1 h)
Max. 0.5 %
cobalt (Co)
Max. 0.0001 %
chromium (Cr)
Max. 0.0004 %
copper (Cu)
Max. 0.0002 %
iron (Fe)
Max. 0.001 %
manganese (Mn)
Max. 0.0005 %
nickel (Ni)
Max. 0.0005 %
vanadium (V)
Max. 0.0001 %
chloride (Cl)
Max. 0.05 %
nitrate (NO3)
complying
basic components (as MgO)
Max. 0.5 %
grain dissipation Horiba d5
effective µm
grain dissipation Horiba d50
effective µm
grain dissipation Horiba d95
effective µm