Fluorides
Barium Fluoride (01218)
for Glass Industry
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Application
- Industrial
General Information
- Application
- Industrial
- Application : Industrial
Property
Value
assay of BaO
86.5 - 87.5 %
assay of fluor (F)
21.5 - 22.5 %
loss on ignition (600°C, 1h)
Max. 1 %
cobalt (Co)
Max. 0.0001 %
chromium (Cr)
Max. 0.0002 %
copper (Cu)
Max. 0.0002 %
iron (Fe)
Max. 0.0007 %
manganese (Mn)
Max. 0.0002 %
nickel (Ni)
Max. 0.0002 %
vanadium (V)
Max. 0.0001 %
carbonate (CO3)
complying
chloride (Cl)
Max. 0.01 %
nitrate (NO3)
complying
sulfur (S)
Max. 0.003 %
grain dissipation Horiba d5
effective µm
grain dissipation Horiba d50
effective µm
grain dissipation Horiba d95
effective µm